Part Number: U042-030
USB Type-A to Type-B cable with built-in repeater allows connection of a printer or other USB-B peripheral up to 30 ft. away from a computer.
- Allows a USB-B device to be located up to 30-ft. (9.14 m) from computer
- Supports USB 2.0 data transfer rates up to 480 Mbps
- Premium foil and braid shielding protects against EMI/RFI line noise
- Delivers up to 150mA of power to connected USB-B device
- Backward compatible with previous USB generations
- 3-year limited warranty
Overview
The U042-030 USB 2.0 Hi-Speed A/B Active Repeater Cable (M/M) allows you to connect a USB-B device to a computer up to 30 feet (9.1 meters) away with no danger of signal loss or decrease in performance. Connect the USB-A plug to a USB port on your computer or hub and the USB-B plug to a USB-B peripheral, such as a printer or scanner. A built-in bus-powered repeater ensures peak USB 2.0 signal quality. Backward compatible with previous USB generations, this 30-foot USB cable supports data transfer rates up to 480 Mbps.
The U042-030 works with all computers, devices and cables with USB-A or USB-B connectors, and provides up to 150mA of power to the connected USB-B device. An external power supply or powered USB 2.0 hub is required for power applications stronger than 150mA. You can hot-swap connected devices - for instance, unhook your printer and connect a scanner - without having to power down the computer.
Premium foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Molded connectors with corrosion-resistant gold-plated contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.
Features
- Ideal for connecting printer, scanner and other USB-B peripherals to a computer
- Plug-and-play operation with no software or drivers required
Bus-Powered Repeater Extends Range
- No loss in signal quality or performance
Compatible with USB-A and USB-B Computers, Cables and Devices
- Supports data transfer rates up to 480 Mbps
- Provides up to 150mA of power to connected USB-B device
- External power supply or powered USB hub required for power applications stronger than 150mA
- Backward compatible with previous USB generations
- Easy to hot-swap devices without needing to power down computer
Premium Construction for Superior Signal Transfer
- Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Molded connectors and gold-plated contacts for maximum conductivity and minimum data loss
- Integral strain relief helps cable and connectors move freely without stress or cracking
- Works with Windows and Mac computers
System Requirements
- USB 2.0 port and USB 2.0 device required to meet USB 2.0 speeds
- External power supply or powered USB hub (such as U222-007-R) required for power applications above 150mA
Package Includes
- U042-030 USB Type-A to Type-B Active Repeater Cable (M/M), 30-ft. (9.14 m)
Specifications
OVERVIEW
| UPC Code | 037332206947 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Active |
INPUT
| Product Length (in.) | 360 |
| Product Length (cm.) | 914.4 |
| Product Length (ft.) | 30 |
| Product Length (m) | 9.1 |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | USB B (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
PHYSICAL
| Material of Construction | PVC |
| Cable Jacket Color | White |
| Cable Outer Diameter (OD) | 0.6 |
| Cable Length (ft.) | 30 |
| Cable Length (in.) | 360 |
| Unit Packaging Type | Polybag |
ENVIRONMENTAL
| Operating Temperature Range | 28.4° to 125.6°F (-2° to 52°C) |
| Storage Temperature Range | -4° to 132.8°F (-20° to 56°C) |
| Relative Humidity | 5% to 95% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U222-004-R | 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images