Part Number: B127U-111-PDPD TAA
DisplayPort extender kit with pigtail transmitter and receiver extends a 4K signal via Cat6 cable to a DisplayPort monitor up to 230 ft. away.
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
- Compact transmitter and receiver are USB-powered through display or power adapter
- Supports multi-resolution output to allow for combination of different display types
- Plug-and-play operation with no software required for easy, immediate installation
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Features
DisplayPort Extender Kit Ideal for Digital Signage in Schools, Restaurants and Lecture Halls
This complete transmitter and receiver system is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings, hotels and other digital signage applications where the source and display are farther apart than conventional A/V cables allow. The B127U-111-PDPD extends 4K signals from a DisplayPort source to a DisplayPort monitor up to 230 feet (70.1 meters) away via user-supplied Cat6 cabling. The one-foot pigtail design of the transmitter and receiver makes the units easy to install, especially in tight spaces.
Transmits Crystal-Clear 4K Video with Multi-Channel Audio, HDR and 4:4:4 Color
The B127U-111-PDPD supports Ultra HD resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz with uncompressed DTS-HD, Dolby TrueHD and 7.1-channel digital audio. High Dynamic Range (HDR) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K content with no complications. This extender kit also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Create Daisy-Chain Installations with HDMI Outputs, DisplayPort Outputs or Both
The B127U-111-PDPD is compatible with additional HDMI (B127U-110-PH) and DisplayPort (B127U-110-PD) receivers (sold separately) in a four-link daisy-chain installation. Each additional receiver adds up to 230 feet (70.1 meters) to the maximum video transmission distance and up to a total of 920 feet (280 meters) for the entire installation. Note: See the installation diagram in the owner’s manual for more information.
Multi-Resolution Support Allows Mixing and Matching of Displays of Different Resolutions
Say you have a brand new 4K/60 Hz HDTV in the living room, but want to also connect your Blu-ray player or media server to the older 1080p TV in the kitchen and the 4K/30 Hz monitor in your home office. The B127U-111-PDPD is backward compatible with 4K/30 Hz and 1080p resolutions via automatic switching, allowing each connected television to display video at its maximum resolution without affecting the other outputs.
Local HDMI Port on Transmitter Supports 4K @ 60 Hz Resolution
To monitor the video signal being extended to the transceiver, connect a 4K display to the transmitter’s local HDMI port with a user-supplied HDMI cable. This port does not support multi-resolution capabilities, so the connected monitor must also support 4K/60 Hz to function properly.
Plug-and-Play Operation for Quick Setup and Use
The included transmitter and receiver units work right out of the box with no software required. Both feature a one-foot USB-A pigtail connector as the primary power source. Plug the USB connector on the transmitter into a USB-A power adapter (such as U280-W01-QC3-1, sold separately), and plug the receiver into the display’s USB-A port. User-supplied 24 AWG Cat6 cabling connects the transmitter and receiver. Note: The transmitter and receiver can also be powered through their Micro-USB ports.
TAA-Compliant for GSA Schedule Purchases
The B127U-111-PDPD is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Source device with DisplayPort output (Blu-ray player, PC, media server)
- Display device(s) with DisplayPort input (HDTV, projector, monitor)
Package Includes
- Pigtail transmitter
- Pigtail receiver
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332281265 |
| Product Type | Pigtail Video |
| Technology | Cat6; DisplayPort; HDMI; USB |
| Host Connector | DISPLAYPORT (MALE) |
VIDEO
| Video Input | DISPLAYPORT (MALE) |
| Video Output | DISPLAYPORT (MALE) |
| Number of Monitors Supported | 2 |
| Video Ports | DISPLAYPORT (MALE) |
| Video Ports Details | HDCP 1.4; HDCP 2.2; DisplayPort 1.2 |
| Resolutions Supported | Up to 4K (3840 x 2160) @ 60 Hz |
| Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 1920x1200; 2560x1600; 3840x2160 (4K) |
| Max Supported Video Resolution | 3840 x 2160 @ 60 Hz |
| Max. Distance (Between any 2 Units) | 230 ft. |
| Max. Distance (Between any 2 Units) (Meters) | 70 |
| Max 1080P Range (ft) | 230 |
| Max 1280 x 720 (720p) Range (ft) | 230 |
| Max 1920 x 1080 (1080p) Range (ft) | 230 |
| Max 1920 x 1200 Range (ft) | 230 |
| Max 2560 x 1600 Range (ft) | 230 |
| Max 3840 x 2160 (4K@30Hz) Range (ft) | 230 |
| Max 3840 x 2160 (4K@60Hz) Range (ft) | 230 |
| Transmitter Video Input | DisplayPort |
| Transmitter - Number of Video Outputs | 1 |
| Transmitter - Local Display Output | HDMI |
| Receiver/Transceiver Video Output | DisplayPort |
| Receiver - Number of Video Outputs | 1 |
| Signal Range (ft) | 230 |
| Signal Range (m) | 70 |
| Recommended Cabling | |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
| Maximum Signal Range (ft) | 230 |
| EDID Support | Yes |
| Signal Transmission | Unidirectional |
| DisplayPort Alt Mode | Yes |
AUDIO
| Audio Input | Displayport |
| Audio Output | DisplayPort |
| Audio Specification | Passthrough audio formats including LPCM 2.0/5.1/7.1 |
INPUT
| Bus Powered | Yes |
| Power Source | USB |
POWER
| Power Source Type | USB |
| Power Source | Unit (Included) |
| Power Over Cable (PoC) Support | No |
| Receiver Power Source | USB |
CONNECTIONS
| Number of Ports | 6 |
| Ports | 3 |
| Ports Detail |
|
| Daisy-Chain Port | RJ45 (Female) |
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side A - Connector 2 | USB A (MALE) |
| Side A - Connector 3 | RJ45 (FEMALE) |
| Side A - Connector 4 | HDMI (FEMALE) |
| Side A - Connector 5 | MICRO-USB B (FEMALE) |
| Side B - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 2 | USB A (MALE) |
| Side B - Connector 3 | MICRO-USB B (FEMALE) |
| Side B - Connector 4 | (2) RJ45 (FEMALE) |
| Daisy-chainable / Cascadable | Yes |
| Daisy-chainable / Cascadable Details | Up to 4 Units |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Transmitter: x1 Green (Power); Receiver: x1 Green (Power), x1 Orange (Data) |
PHYSICAL
| Color | Black |
| Material of Construction | Plastic |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Outer Diameter (OD) | 4.2mm |
| Wire Gauge (AWG) | 28 |
| Cable Length (ft.) | 1 |
| Cable Length (in.) | 12 |
| Total Number of Ports | 6 |
| Number of Displays | 1 |
| Form Factor/Mounting Options | Pigtail |
| Receiver Unit Dimensions (hwd / cm.) | 1.86 x 4.7 x 7.5 |
| Receiver Unit Dimensions (hwd / in.) | 0.73 x 1.85 x 2.95 |
| Receiver Unit Weight (kg) | 0.25 |
| Receiver Unit Weight (lbs.) | 0.55 |
| Shipping Dimensions (hwd / in.) | 2.17 x 10.24 x 6.46 |
| Shipping Weight (lbs.) | 1.23 |
| Transmitter Unit Dimensions (hwd / cm.) | 1.86 x 4.7 x 7.5 |
| Transmitter Unit Dimensions (hwd / in.) | 0.73 x 1.85 x 2.95 |
| Transmitter Unit Weight (kg) | 0.25 |
| Transmitter Unit Weight (lbs.) | 0.55 |
| Unit Dimensions (hwd / in.) | 0.730 x 1.850 x 2.950 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 1.235 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-85% non-condensing |
COMMUNICATIONS
| Max 1024 x 768 Range (ft) | 230 |
| Signal Range (ft.) | 230 |
| Max 480P Range (ft) | 230 |
| Transmission Distance | 230 ft. (70m) |
| Max 1440 x 900 Range (ft) | 230 |
| Max 1080i Range (ft) | 230 |
| Max 1920 x 1440 Range (ft) | 230 |
| Max 4K UHD Range (ft) | 230 |
| Max 480i Range (ft) | 230 |
| Max 640 x 480 Range (ft) | 230 |
| Max 800 x 600 Range (ft) | 230 |
| Max 1600 x 1200 Range (ft) | 230 |
| EDID Compatible | Yes |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
| Latency | Zero Latency |
PORT EXPANSION
| Daisy-chainable or Cascadable | Y |
FEATURES & SPECIFICATIONS
| All-in-One Kit | Yes |
| 10/100 Ethernet Extension Support | No |
| Integrated/Removable Cable | No |
| Multi-Resolution Support | Yes |
| Built-In Equalizer | No |
| Displayport Specification | 1.2 |
| HDCP Specification | 1.2; 1.4; 2.2 |
| Driver Required | No |
| Recommended Category Cable | 24 AWG Solid Wire Cat6 Cabling |
STANDARDS & COMPLIANCE
| Product Certifications | ICES (Canada); NOM (Mexico) |
| Product Compliance | CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; Trade Agreements Act (TAA); UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
| N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
| N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
| N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
| N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) | |
| N202-150-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 150 ft. (45.72 m) | |
| N202-175-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 175 ft. (53.34 m) | |
| N202-200-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 200 ft. (60.96 m) |
USB & Wireless Chargers
| Model Number | Description | |
|---|---|---|
| U280-W01-QC3-1 | 1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
| P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
| P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
Audio Video Extenders
| Model Number | Description | |
|---|---|---|
| B127U-110-PD | DisplayPort over Cat6 Pigtail Receiver with Repeater, 4K 60 Hz, 4:4:4, Transceiver, HDCP 2.2, 230 ft. (70.1 m), TAA | |
| B127U-110-PH | HDMI over Cat6 Pigtail Receiver with Repeater, 4K 60 Hz, 4:4:4, Transceiver, HDCP 2.2, 230 ft. (70.1 m), TAA |
USB Cables
| Model Number | Description | |
|---|---|---|
| U050-006-GY-MAX | Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 6 ft. (1.83 m) | |
| U050-010-GY-MAX | Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 10 ft. (3.05 m) |
Documents & Downloads
Documentation
- Owner's Manual DisplayPort Over Cat6 Pigtail Extender Kits and Receiver with Repeater
- Owner's Manual for DisplayPort Over Cat6 Pigtail Extender Kits and Receiver with Repeater, 4K/60 Hz Extender Kit: B127U-111-PDPD 2-Port Splitter Kit: B127U-002-PDPD2 Receiver with Repeater: B127U-110-PD
- Product Datasheet
Declarations of Conformity
Product Images