Part Number: SRFC10JUNT4

- Allows you flexibility in creating your custom fiber optic cable routing system
- Constructed from durable but lightweight PVC plastic
- Easy to install with your fiber routing system with no tools needed
- Requires 4 SRFC10CPL10 couplers (sold separately)
- 5-year limited warranty
Features
System Requirements
- 4 x SRFC10CPL10 couplers (sold separately)
Package Includes
- Horizontal 4-way junction, 240 mm
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332240972 |
Product Type | Junction |
Accessory Type | Cable Management Accessories |
Cable Management System Component Type | Junction |
PHYSICAL
Color | Yellow |
Shipping Dimensions (hwd / in.) | 5.11 x 19.29 x 19.29 |
Unit Dimensions (hwd / in.) | 4.645 x 18.740 x 18.740 |
Unit Weight (lbs.) | 1.20 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |