Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: SMX700HG
Provides UL 60601-1 compliant, medical-grade 700VA/450W power backup, ideal for use in patient-care vicinities. The built-in isolation transformer offers full isolation while maintaining AC surge protection in all modes.
- Supports a half load up to 36 minutes; full load up to 14.5 minutes
- Six IEC320 C13 hospital-grade outlets and IEC320 C14 hospital-grade plug
- Leakage current less than 100 microamps
- Approved for use within the Patient Care Vicinity
- Approved to EN60601-1-2:2015, 4th Edition
- Compatible with Eaton Tripp Lite power cords to simplify deployment and enhance reliability
- 340 joule surge suppression rating protects connected equipment
- Alarm mute/alarm quiet control is ideal for use around patients
- 2-year limited warranty
Overview
Features
- Compliant with UL 60601-1 standards for use in patient-care vicinities, when plugged into a hospital-grade outlet
- Built-in isolation transformer with Faraday shield offers full isolation and removes common mode noise
Battery Backup and Full Surge Protection
- 36 minutes runtime for half load (225W); 14.5 minutes for full load (450W)
- All six hospital-grade outlets provide surge protection rated to 340 joules
- EMI/RFI noise filtering ensures equipment runs smoothly without line noise interference
- Resistant to electrostatic discharge
LEDs and Audible Alarms Keep You Aware of Power Status
- Indicator lights on the front of the unit show you when the UPS is on and supplying utility power, when operating in voltage correction mode or in battery mode, relative load level and low-battery warning
- Audible alarms alert you to power failure, overload and low battery conditions; the alarm’s mute/quiet mode ensures patients are not disturbed
Saves Your Files, Even When You’re Away
- Works with PowerAlert software (available as a free download) to enable safe, unattended system shutdown and files saves during prolonged power failures
- Connects to your computer via either the DB9 port or USB port
Specifications
OVERVIEW
| UPC Code | 037332140418 |
| UPS Type | Line-Interactive |
INPUT
| Input Phase | Single-Phase |
| Rated input current (Maximum Load) | 3.6A |
| Nominal Input Voltage(s) Supported | 230V AC |
| UPS Input Connection Type | C14 inlet |
| UPS Input Cord Length (ft.) | 0.50 |
| Recommended Electrical Service | 10A 230V |
| Maximum Input Amps | 4 |
| Voltage Compatibility (VAC) | 230 |
OUTPUT
| Output Capacity (VA) | 700 |
| Output Capacity (kVA) | 0.7 |
| Output Capacity (Watts) | 450 |
| Output Capacity (kW) | 0.45 |
| Nominal Voltage Details | 230v nominal inverter output voltage |
| Frequency Compatibility | 50 / 60 Hz |
| Frequency Compatibility Details | Automatic frequency selection |
| Output Voltage Regulation (Line Mode) | -18%, +8% |
| Output Receptacle Details | Compatible with Eaton Tripp Lite Power Cords |
| Output AC Waveform (Battery Mode) | PWM sine wave |
| Nominal Output Voltage(s) Supported | 220V; 230V; 240V |
| Output Receptacles | (6) C13 |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| Runtime Full Load (min.) | 14.5 min. (450W) |
| Runtime Half Load (min.) | 36 min. (225W) |
| DC System Voltage (VDC) | 36 |
| Battery Recharge Rate (Included Batteries) | Less than 3.6 hours from 10% to 90% (typical, full load discharge) |
| Battery Access | Battery access door allows hot swap battery replacement without powering connected equipment off |
| Internal UPS Replacement Battery Cartridge | RBC36SLT |
| Typical Battery Lifespan | 3-6 years, depending on usage |
VOLTAGE REGULATION
| Voltage Regulation Description | Line interactive UPS offers 2 boost levels of brownout correction and a single level of overvoltage adjustment to maintain usable, computer grade output without consuming battery power over an input voltage range of 155 to 274V AC |
| Overvoltage Correction | Input voltages between 206 and 245V AC are reduced by 9% |
| Undervoltage Correction | Input voltages between 183 and 199 are boosted by 10% |
| Severe Undervoltage Correction | Input voltages between 155 and 182 are boosted by 21% |
USER INTERFACE, ALERTS & CONTROLS
| Switches | Yes, includes 2 front panel mounted push-button switches for system enable, self-test and alarm cancel functions |
| Audible Alarm | 3 function audible alarm indicates power failure conditions (4 short beeps every 10 seconds), overload (continuous short beeps) and low battery (continuous tone). Audible Alarm is factory muted for silent operation; Audible alarm can be restored to indicate power failure, overload conditions and Low Battery events, using our Free PowerAlert UPS management software. |
| LED Indicators | 5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status |
SURGE / NOISE SUPPRESSION
| EMI / RFI AC Noise Suppression | Yes |
| AC Suppression Joule Rating | 340 |
| AC Suppression Response Time | Instantaneous |
PHYSICAL
| Primary Form Factor | Tower |
| Rack Height | 0U |
| Cooling Method | Cooling via rear-exit cooling fan |
| Installation Form Factors Supported with Included Accessories | Tower |
| Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
| Primary UPS Depth (mm) | 229 |
| Primary UPS Height (mm) | 325 |
| Primary UPS Width (mm) | 191 |
| Shipping Dimensions (hwd / in.) | 18.50 x 12.20 x 13.38 |
| Shipping Weight (lbs.) | 45.40 |
| UPS Housing Material | PVC |
| UPS Power Module Dimensions (hwd, in.) | 12.8 x 7.5 x 9 |
| UPS Power Module Weight (kg) | 19.10 |
| UPS Power Module Weight (lbs.) | 42.1 |
| Unit Weight (lbs.) | 42.1000 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-95% non-condensing |
| AC Mode BTU / Hr. (Full Load) | 208.6 |
| Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 189.1 |
COMMUNICATIONS
| Network Management Card Description | Network management not supported |
| Communications Interface | USB; DB9 Serial |
LINE / BATTERY TRANSFER
| Transfer Time | 5 milliseconds |
| Low Voltage Transfer to Battery Power (Setpoint) | 155 |
| High Voltage Transfer to Battery Power (Setpoint) | 274 |
FEATURES & SPECIFICATIONS
| Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
| High Availability UPS Features | Surge/noise protection |
| Grounding Details | Equipotential connection (back panel grounding lug) |
APPLICATIONS
| UPS Applications | Hospital/Medical |
STANDARDS & COMPLIANCE
| Product Certifications | UL 60601-1 |
| Product Compliance | RoHS; CE (Europe) |
WARRANTY & SUPPORT
| Product Warranty Period (International) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- Tripp Lite Hospital-Grade UPS Systems (230V)
https://tripplite.eaton.com/video/tripp-lite-hospital-grade-ups-systems-230v-/874949
Product Images