Part Number: SRFC4WTRFL48
- Allows you flexibility in creating your custom fiber optic cable routing system
- Constructed from durable but lightweight PVC plastic
- Easy to install with your fiber routing system with no tools needed
- 48 in. corrugated PVC piping feeds cables into the top of a rack
- 5-year limited warranty
Features
High-Impact PVC Waterfall Helps You Create Custom Fiber Cable Routing Schemes
The SmartRack® SRFC4WTRFL48 connects to a straight channel section or other fitting in your fiber routing system to allow cabling to cascade over the side. It’s movable, so your fiber cables can leave or enter where needed with a proper bend radius that protects against signal loss and breakage. Made from durable, lightweight PVC material, the waterfall assembles using the included hardware to help keep your fiber optic cable bundles neat and organized. Screws tighten by hand with no tools required to complete a professional, finished look in your data center, network closet or industrial space. Corrugated plastic piping is included for guiding cabling directly into your rack.
System Requirements
Package Includes
- Waterfall adapter, 130 mm
- Cover
- (2) T-shaped screws
- (2) Twist nuts
- Corrugated pipe, 48 in.
- Pipe affixer
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332253675 |
| Product Type | Waterfall |
| Accessory Type | Cable Management Accessories |
| Cable Management System Component Type | Drop Out/Waterfall |
PHYSICAL
| Color | Yellow |
| Shipping Dimensions (hwd / in.) | 6.30 x 10.00 x 12.20 |
| Unit Dimensions (hwd / in.) | 53.600 x 7.300 x 7.700 |
| Unit Weight (lbs.) | 1.140 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |