Part Number: SRCABLERINGVRTF
Vertical fiber cable manager routes and organizes network cabling through your 19 in. rack while maintaining proper bend radius.
- Neatly organizes fiber, copper and coaxial cables in your enclosure or open frame rack
- High-visibility yellow steel helps your bundle stand out in a crowded rack
- Sturdy flexible rings help maintain proper bend radius to eliminate cable stress
- Features button mounts for toolless installation in an EIA-standard 19 in. rack
- 5-year limited warranty
Features
6 ft. Vertical Cable Manager Keeps Your Rack Looking Neat and Organized
Easy to mount along the side of your rack cabinet or open frame rack, the SmartRack® SRCABLERINGVRTF neatly organizes fiber optic, copper and coax cable bundles. Consisting of two three-foot (0.9-meter) sections for flexibility in mounting, this vertical manager maintains proper bend radius to eliminate stress on the cables connecting your network devices. Open rings allow convenient access to cabling for routing and separation of bundles. The cable manager is made from high-visibility yellow steel to help you identify its contents in a crowded rack. No hardware is required for toolless 0U vertical installation in an EIA-standard 19-inch rack.
Specifications
OVERVIEW
| UPC Code | 037332240002 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Yellow |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Weight (lbs.) | 3.7 |
| Cable Manager Form Factor | Vertical |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |