Part Number: P569-006-CL3
Transmits digital audio/video and Ethernet signals from an HDMI source to a 4K television, projector or monitor. Ideal for in-wall home theater systems, digital signage and other applications that display UHD video.
- Supports UHD resolutions up to 4K (4:4:4) for crystal-clear video
- Backward compatible with previous HDMI generations
- CL3-rated jacket supports in-wall installation
- Premium foil and braid shielding protects against EMI/RFI noise
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Ideal for home theater systems, digital signage and other applications that display UHD video and multi-channel audio
- CL3 rating suitable for in-wall installation
High Performance and Wide Compatibility
- Supports UHD and 3D video resolutions up to 4K
- Supports iPad2 video mirroring when used with Apple digital A/V adapter
- Backward compatible with previous HDMI generations
- Works in all HDMI cabling scenarios
Superior Quality Ensures a Flawless Signal
- Fully molded 30 AWG construction with integral strain relief for durability and long life
- Premium foil and braid shielding for EMI/RFI noise protection
- Corrosion-resistant gold-plated connectors for optimal signal transfer
- Flexible PVC jacket easy to install in tight spaces
Specifications
OVERVIEW
| UPC Code | 037332197337 |
| Product Type | Passive Cable |
| Technology | HDMI |
| Cable Type | Passive |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
| Max Supported Color Depth | 24-bit True Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
| EDID Support | Yes |
| Signal Transmission | Unidirectional |
AUDIO
| Audio Specification | TrueHD/DTS-HD Master Audio bitstream |
CONNECTIONS
| Side A - Connector 1 | HDMI (MALE) |
| Side B - Connector 1 | HDMI (MALE) |
| Connector Plating | Gold |
| Contact Plating | Gold |
| Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | 0 |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | CL3 |
| Cable Outer Diameter (OD) | 6.0 mm |
| Wire Gauge (AWG) | 30 |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Minimum Bend Radius | 60mm |
| Shipping Dimensions (hwd / in.) | 7.00 x 8.50 x 0.50 |
| Shipping Weight (lbs.) | 0.40 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 122°F (0° to 50°C) |
| Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
| Ethernet Support | Yes |
| Fire Rating | CL3 Rated |
| HDCP Specification | 2.2 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |