Part Number: SRFC10RAMP
- Allows you flexibility in creating your custom fiber optic cable routing system
- Constructed from durable but lightweight PVC plastic
- Easy to install with your fiber routing system with no tools needed
- Requires 2 SRFC10CPL10 couplers (sold separately)
- 5-year limited warranty
Features
High-Impact PVC Ramps Help You Create Custom Fiber Cable Routing Schemes
The SmartRack® SRFC10RAMP connects to straight channel sections or other fittings in your fiber routing system to raise or lower it to a different level. Two of SRFC10CPL10 couplers (sold separately) are required to complete your installation. Made from durable, lightweight PVC material, these ramps connect using the included hardware to help keep your fiber optic cable bundles neat and organized. Screws tighten by hand with no tools required to complete a professional, finished look in your data center, network closet or industrial space.
System Requirements
- 2 x SRFC10CPL10 couplers (sold separately)
Package Includes
- Down elbow, 45°
- Up elbow, 45°
- Coupler
- (8) Shank screws
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332240958 |
| Product Type | Ramp |
| Accessory Type | Cable Management Accessories |
| Cable Management System Component Type | Ramp |
PHYSICAL
| Color | Yellow |
| Shipping Dimensions (hwd / in.) | 6.50 x 10.10 x 11.80 |
| Unit Dimensions (hwd / in.) | 4.645 x 18.740 x 14.840 |
| Unit Weight (lbs.) | 1.2 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |