Part Number: P138-000-HDMI
- Connect a HDMI Display to Apple Intel iMac, MacBook, and 12in PowerBook G4 mini-DVI Port
- 8 inch overall length
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This mini-DVI to HDMI Digital Female Video Adapter Cable allows you to connect a HDMI display to the mini-DVI port found on some Apple computer models. Supports Single-Link digital transmission with resolutions up to 1920 x 1200 at 60 Hz.
Specifications
OVERVIEW
| UPC Code | 037332152145 |
| Product Type | Video Adapter |
| Device Compatibility | Computer; Laptop |
| Technology | DVI; HDMI |
CONNECTIONS
| Side A - Connector 1 | MINI-DVI (MALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
PHYSICAL
| Color | White |
| Cable Jacket Color | White |
| Cable Length (ft.) | 0.7 |
| Cable Length (in.) | 8 |
| Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
| Shipping Weight (lbs.) | 0.30 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Weight (lbs.) | 0.3000 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |