Part Number: SRFC5CAP
- Allows you flexibility in creating your custom fiber optic cable routing system
- Constructed from durable but lightweight PVC plastic
- Easy to install with your fiber routing system with no tools needed
- 5-year limited warranty
Features
High-Impact PVC End Cap Helps You Create Custom Fiber Cable Routing Schemes
The SmartRack® SRFC5CAP closes off an open end of a horizontal or vertical channel section in your fiber routing system. Made from durable, lightweight PVC material, this end cap connects using the included hardware. Screws and nuts tighten by hand with no tools required to help keep your fiber optic cables organized and complete a professional, finished look in your data center, network closet or industrial space.
System Requirements
Package Includes
- End cap, 120 mm
- (4) T-shaped screws
- (4) Twist nuts
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332240927 |
| Product Type | Endcap |
| Accessory Type | Cable Management Accessories |
| Cable Management System Component Type | End Cap |
PHYSICAL
| Color | Yellow |
| Shipping Dimensions (hwd / in.) | 1.18 x 6.89 x 5.03 |
| Unit Dimensions (hwd / in.) | 4.560 x 5.300 x 0.980 |
| Unit Weight (lbs.) | 0.110 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |