Part Number: SRFC5JUNT4
- Allows you flexibility in creating your custom fiber optic cable routing system
- Constructed from durable but lightweight PVC plastic
- Easy to install with your fiber routing system with no tools needed
- Requires 4 SRFC5CPL5 couplers (sold separately)
- 5-year limited warranty
Features
High-Impact PVC 4-Way Junction Helps You Create Fiber Cable Routing Intersections
The SmartRack® SRFC5JUNT4 connects to four channel sections or other fittings in your fiber routing system to create a horizontal four-way cross intersection with two exits. Four of SRFC5CPL5 couplers (sold separately) are required to complete your installation. Made from durable, lightweight PVC material, this 4-way junction connects using the couplers’ included hardware to help keep your fiber optic cable bundles neat and organized. Screws tighten by hand with no tools required to complete a professional, finished look in your data center, network closet or industrial space.
System Requirements
- 4 x SRFC5CPL5 couplers (sold separately)
Package Includes
- Horizontal 4-way junction, 120 mm
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332240965 |
| Product Type | Junction |
| Accessory Type | Cable Management Accessories |
| Cable Management System Component Type | Junction |
PHYSICAL
| Color | Yellow |
| Shipping Dimensions (hwd / in.) | 5.11 x 14.56 x 14.56 |
| Unit Dimensions (hwd / in.) | 4.645 x 13.858 x 13.858 |
| Unit Weight (lbs.) | 1.748 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |