Part Number: SRFC10CAP
- Allows you flexibility in creating your custom fiber optic cable routing system
- Constructed from durable but lightweight PVC plastic
- Easy to install with your fiber routing system with no tools needed
- 5-year limited warranty
Features
System Requirements
- Works with SRFC5STR48 and SRFC5STR72
Package Includes
- End cap, 240 mm
- (4) T-shaped screws
- (4) Twist nuts
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332240934 |
| Product Type | Endcap |
| Accessory Type | Cable Management Accessories |
| Cable Management System Component Type | End Cap |
PHYSICAL
| Color | Yellow |
| Shipping Dimensions (hwd / in.) | 11.01 x 4.92 x 1.37 |
| Unit Dimensions (hwd / in.) | 4.560 x 10.630 x 0.980 |
| Unit Weight (lbs.) | 1.200 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |