Part Number: P022-015-13A15D
13-amp extension cord connects two devices with 5-15P/5-15R power connectors or extends your existing power connection.
- Recommended for powering computers, monitors and other essential peripherals
- Ideal for home/office applications, small server rooms and data centers
- Right-angle plug allows easier connection in confined or hard-to-reach spaces
- Adds 15 ft. to your existing connection to provide more flexibility in placing devices
- Ideal replacement for worn-out or missing 15 ft. extension cord
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
15-Foot Extension Cord Connects Printers, Servers and Other Equipment
This power extension cable is designed for small data center or office workstation applications that do not require a heavy-gauge connection. With a right-angle NEMA 5-15P plug on one end and a NEMA 5-15R receptacle on the other, this cord can be used to power a printer or monitor; attach a rack server to a UPS system or PDU; or extend an existing connection up to 15 feet (4.6 meters). The 15-foot length allows you great flexibility in placing equipment with respect to the power outlet.
Right-Angle Plug Makes Connecting in Tight Spaces Easier
The space-saving right-angle NEMA 5-15P connector is easy to install in confined spaces, such as behind your computer desk or workstation. The right-angle construction also relieves strain on the cable and connector and prevents the cable from bending awkwardly.
Specifications
OVERVIEW
| UPC Code | 037332275240 |
| Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
| Country/Region | North America |
INPUT
| Maximum Input Amps | 13 |
| Voltage Compatibility (VAC) | 125 |
CONNECTIONS
| Side A - Connector 1 | NEMA 5-15P - RIGHT ANGLE |
| Side B - Connector 1 | NEMA 5-15R |
PHYSICAL
| Plug Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | FT2 |
| Power Cord Jacket Type | SJT |
| Cable Outer Diameter (OD) | 8.3 mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 16 |
| Cable Length (ft.) | 15 |
| Shipping Dimensions (hwd / in.) | 14.17 x 11.80 x 0.50 |
| Shipping Weight (lbs.) | 1.05 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 20% TO 80% RH, Non-Condensing |
| Storage Humidity Range | 20% to 80% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| Angled Plug | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL Listed |
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images