Part Number: SRSHELF4PSLVENT
Sliding rack shelf houses a wireless access point or other non-mounted device and saves space in your data center.
- Universal-mount 1U rack shelf secures non-rack equipment like WAPs and monitors
- Shelf slides in and out of the rack to allow easy access to devices and cabling
- Heavy-duty cold-rolled steel construction with maximum load capacity of 50 lb.
- Vented design maximizes airflow to protect equipment against excessive heat
- Easy to install in a standard 4-post rack using the included hardware
- 5-year limited warranty
Features
1U Vented Sliding Rack Shelf Secures Non-Rack Equipment in Your Data Center
This SmartRack® shelf with sliding side brackets supports monitors, wireless access points, tower units and other IT equipment not typically stored in a rack. Made from heavy-duty cold-rolled steel with a durable black powder-coated finish, the SRSHELF4PSLVENT has a maximum load capacity of 50 pounds (22.7 kilograms). The expandable side rails support installation in racks with front-to-rear rail distances between 28 inches (71 centimeters) and 46 inches (117 centimeters).
Maximizes Rack Space and Saves Desk or Floor Space in a Busy Office
The steel shelf mounts easily into 1U of space in a standard 4-post open frame rack or rack enclosure using the included hardware. It is 28.3 inches (72 centimeters) deep for organizing network and other non-rack equipment in your small office or server room. The vented surface allows generous airflow to keep your equipment cool and functioning at its peak.
Specifications
OVERVIEW
| UPC Code | 037332263148 |
| Product Type | Sliding Shelf |
| Device Compatibility | Monitor/HDTV; Network Switch; Router |
| Accessory Type | Rack Shelves |
| Accessory Class | Rack Accessories |
PHYSICAL
| Color | Black |
| Rack Height | 1U |
| Maximum Device Depth (in.) | 45.8 |
| Maximum Weight Capacity (lbs.) | 50 |
| Minimum Device Depth (in.) | 28.3 |
| Unit Dimensions (hwd / in.) | 2.375 x 19.000 x 29.500 |
| Unit Weight (lbs.) | 18.300 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers | |
| SRSHELF4PHD | SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep) | |
| SRSHELF4PHDTM | SmartRack Fixed Heavy-Duty Toolless Mount Shelf (250 lbs / 113.4 kgs capacity; 26 in./660 mm Deep) | |
| SRSHELF4PSL | SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep) | |
| SRSHELF4PSLHD | SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep) |