Part Number: P580-001-V4
- Supports UHD resolutions up to 8K @ 30 Hz (4:2:0) for enhanced video without latency
- Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
- Latching DisplayPort connectors prevent cable from coming loose accidentally
- Plug-and-play operation with no software required for easy, immediate installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- Both source and display devices must be compatible with 8K standards to watch 8K video
Package Includes
- P580-001-V4 DisplayPort 1.4 Cable with Latching Connectors, 8K, M/M, Black, 1 ft.
Specifications
OVERVIEW
| UPC Code | 037332255105 |
| Product Type | Passive Cable |
| Technology | DisplayPort |
| Cable Type | Passive |
VIDEO
| Max Supported Video Resolution | 7860 x 4320 (8K) @ 30Hz |
| Max Supported Color Depth | 36-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:2:0 |
| Signal Transmission | Bidirectional |
INPUT
| Bus Powered | Yes |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 1 | DISPLAYPORT (MALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
| Latching or Gripping Connector | Yes |
PHYSICAL
| Color | Black |
| Material of Construction | PVC, ABS |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 4.8 mm |
| Wire Gauge (AWG) | 32 |
| Cable Length (ft.) | 1 |
| Cable Length (in.) | 12 |
| Minimum Bend Radius | 48mm |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| EDID Compatible | Yes |
FEATURES & SPECIFICATIONS
| EMI/RFI Line Noise Protection | Yes |
| Integrated/Removable Cable | No |
| MST Support | Yes |
| Ohms | No |
| Integral Strain Relief | No |
| Impedance-Matched Twisted-Pair Construction | No |
| Scaler Function | No |
| Ethernet Support | No |
| Displayport Specification | 1.4 |
| HDCP Specification | 2.2 |
STANDARDS & COMPLIANCE
| Product Certifications | IEC/EN 62040 |
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |