Part Number: B156-004-V2 TAA
Displays the same image on 4 DisplayPort monitors, extends the desktop across them, or combines all into one large monitor. Ideal for digital signage in schools, churches, conference rooms, trade shows and retail outlets.
- Supports UHD video resolutions up to 4K @ 60Hz (3840 x 2160)
- Built-in 6 in. cable connects directly to DisplayPort source
- Supports up to 48-bit Deep Color (16 bits per channel)
- Works with all operating systems
- Supports DTS-HD, Dolby TrueHD and 7.1-channel surround sound
- 3-year limited warranty
Graphics Card Requirement
Computer with DisplayPort 1.2-compatible graphics card (e.g. AMD Radeon with AMD Eyefinity) required for video wall mode. Backward compatible with most DisplayPort 1.1a equipment running current graphics drivers with feature set limited to that of your equipment. Compatibility with older graphics cards not guaranteed. MST-compliant DisplayPort 1.2 graphics cards are limited to a bandwidth of 21.6 Gbps amongst all monitors with higher resolution monitors using up more bandwidth. 1080p monitors will use up approximately 22% of bandwidth, whereas 4K monitors will use 40% or more. As each monitor will be different, it is necessary to verify the percentage of bandwidth being used by each monitor in the display settings interface of your graphics card. If the total percentage of bandwidth taken up by all the connected monitors exceeds 100%, an image will not display on one or more of them.Maximum supported video resolutions and number of monitors will be dependent upon your graphics card. Check the specifications of your graphics card to determine its capabilities.
Overview
Features
- Ideal for digital signs in schools, churches, conference rooms, trade shows and retail settings
- Displays same image on 4 monitors simultaneously in mirror mode
- Extends desktop across 4 monitors in extended mode
- Combines 4 monitors into one large monitor in video wall mode
- Built-in 6 in. cable connects directly to DisplayPort source
- LEDs indicate when monitors are receiving a signal
- Supports HD video resolutions up to 1920 x 1080 per monitor
- Supports expanded resolutions in video wall mode, such as 4K @ 60Hz (3840 x 2160) in a 2 x 2 monitor configuration or 7680 x 1080 in a vertical 4 x 1 configuration
- Supports HDCP, EDID and DDC
- Supports 48-bit Deep Color (16 bits per channel)
- Supports DTS-HD, Dolby True HD and 7.1-channel surround sound audio
- Backward compatible with DisplayPort 1.1 and 1.1a
- Works with all operating systems
- Plug and play—no software or drivers required
- Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Computer with DisplayPort 1.2-compatible graphics card (e.g. AMD Radeon with AMD Eyefinity) required for video wall mode.
- Backward compatible with most DisplayPort 1.1a equipment running current graphics drivers with feature set limited to that of your equipment. Compatibility with older graphics cards not guaranteed.
- Mac OS X does not support MST for NVIDIA and Intel Graphics Processor Units, limiting video display on connected monitors to mirror mode.
- MST-compliant DisplayPort 1.2 graphics cards are limited to a bandwidth of 21.6 Gbps amongst all monitors with higher resolution monitors using up more bandwidth. 1080p monitors will use up approximately 22% of bandwidth, whereas 4K monitors will use 40% or more. As each monitor will be different, it is necessary to verify the percentage of bandwidth being used by each monitor in the display settings interface of your graphics card. If the total percentage of bandwidth taken up by all the connected monitors exceeds 100%, an image will not display on one or more of them.
- Monitor(s) with DisplayPort input.
Package Includes
- B156-004-V2 4-Port DisplayPort 1.2 MST Hub
- External power supply with NEMA 1-15P plug and 5 ft. cord (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V, 2A)
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332193209 |
| Product Type | Splitter |
| Device Compatibility | Computer; Laptop; Monitor/HDTV |
| Technology | DisplayPort |
| Host Connector | DISPLAYPORT (MALE) |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
| Max Supported Color Depth | 48-bit Deep Color |
| 3D Video Supported | Yes |
AUDIO
| Audio Specification | 7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD |
INPUT
| AC Power Adapter Plug(s) | NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
| AC Power Adapter Output Specs (V / A) | 5V / 2A |
| AC Power Adapter Cord Length (ft.) | 4.5 |
| AC Power Adapter Cord Length (m) | 1.4 |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
| DC Barrel Plug | OD: 5.5 x 2.1 x 9.5mm, Positive Pin, Negative Sleeve |
| Power Consumption (Watts) | 4 |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 1 | (4) DISPLAYPORT (FEMALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Input x Output | 1 x 4 |
| Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | (x4) Orange (Monitor Signal); (x1) Green (Power) |
PHYSICAL
| Color | Black |
| Material of Construction | Plastic |
| Cable Length (ft.) | 0 |
| Shipping Dimensions (hwd / in.) | 2.20 x 6.30 x 8.40 |
| Shipping Weight (lbs.) | 0.90 |
| Unit Dimensions (hwd / in.) | 4.250 x 2.950 x 0.940 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.2 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 167°F (10° to 75°C) |
| Storage Temperature Range | -4° to 176°F (-20° to 80°C) |
| Relative Humidity | 0-85% non-condensing |
| BTUs | 13.65 BTU/Hr |
COMMUNICATIONS
| EDID Compatible | Yes |
FEATURES & SPECIFICATIONS
| MST Support | Yes |
| Multi-Resolution Support | Yes |
| Displayport Specification | 1.2 |
| HDCP Specification | 1.3 |
| Driver Required | No |
| LED Lights | Yes |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | FCC; UL; cUL |
| Product Certifications | cUL Listed |
| Product Compliance | RoHS; REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Multi-Stream Transport (MST) allows multiple monitors to be connected over a single DisplayPort or Mini DisplayPort connection. To use MST, you need monitors that support DisplayPort 1.2 daisy chaining or a DisplayPort MST Hub (also referred to as an MST splitter or DisplayPort splitter). For a full explanation of MST, see DisplayPort Multi-Stream Transport (MST) Explained.
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
| P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) | |
| P580-010 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) |
Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- How to Use a DisplayPort Multi-Stream Transport Hub
https://tripplite.eaton.com/video/how-to-use-a-displayport-multi-stream-transport-hub/138649
Product Images