Part Number: DMCSD3545M

- Holds most flat-panel displays from 35 to 45 in. and up to 88 lb.
- Display height adjusts from 50 to 62.5 in. for best viewing
- Locking swivel casters move easily over thresholds
- Adjustable shelves for a webcam and a video source support 11 lbs (4.9 kgs) each
- Cable management reduces cord clutter
- 5-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332239433 |
Device Compatibility | Monitor/HDTV; Projector |
PHYSICAL
Color | Black |
Material of Construction | Steel |
VESA Pattern (mm) | 200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400 |
Motion | Fixed |
Mounting Location | Floor |
Minimum Screen Size (in.) | 35 |
Maximum Screen Size (in.) | 45 |
Maximum Weight Capacity (lbs.) | 176 |
Number of Displays | 2 |
Shipping Dimensions (hwd / in.) | 14.00 x 20.00 x 62.00 |
Shipping Weight (lbs.) | 87.30 |
Unit Dimensions (hwd / in.) | 59.300 x 26.900 x 85.000 |
Unit Weight (lbs.) | 79.1 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | Yes |
Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Surge Protectors
Model Number | Description | |
---|---|---|
TLP310USBC | Protect It! 3-Outlet Surge Protector with Desk Clamp, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing | |
TLP310USBS | Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing | |
TLP606DMUSB | Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
P569-015-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images