Part Number: 6SP
- 6 outlets
- 6-ft. (1.83 m) cord
- 13.7-in. overall length
- Lighted master power switch
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The 6SP Power Strip offers a convenient method of power distribution in workbench, wall-mount or floor-mount applications. Includes six NEMA 5-15R output receptacles with 1.625-inch center-to-center spacing, six-foot (1.8 meters) AC line cord and keyhole mounting tabs for installation in a wide variety of applications. Corded, multi-outlet strip reduces cable clutter and enables the connection of multiple electrical devices to a single AC wall socket. Unfiltered electrical pass-through makes 6SP ideal for distributing alternate waveform UPS or generator power. Features rugged all-metal housing, lighted power switch, 15A resettable circuit breaker and attractive blue/gray color scheme.
Features
- Multi-outlet power strip offers convenient power distribution in workbench, wallmount or floor mount applications
- Includes 6 NEMA 5-15R output receptacles with 1.625-in. center-to-center outlet spacing
- Lighted power switch
- Keyhole mounting tabs for installation in a wide variety of applications
- UL1363 (USA), cUL (Canada)
- 15A power handling capacity with circuit breaker
- 6-ft. (1.83 m) AC line cord
Specifications
OVERVIEW
| UPC Code | 037332103383 |
| Product Type | Power Strip |
| Charging Form Factor | Strip |
| Device Compatibility | Chromebook; Computer; Laptop; Monitor/HDTV; Phone; Projector; Tablet; Video Game System |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 15A 120V |
| Input Cord Gauge Type | 14 gauge; SJT |
| Input Cord Gauge (AWG) | 14 AWG |
| Voltage Compatibility (VAC) | 120 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 6 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (6) 5-15R |
| Circuit Breaker (amps) | 15 |
| Overload Protection | 15A circuit breaker |
| Transformer Accommodation | (2) Yes |
| Outlet Orientation | Single row of 6 |
| Outlet Spacing | 1.625 in. |
USER INTERFACE, ALERTS & CONTROLS
| Switches | Lighted 2 position switch controls power to all outlets |
PHYSICAL
| Color | Gray |
| Material of Construction | Metal |
| Power Cord Color | Black |
| Housing Color | Blue; Gray |
| Mounting Holes or Slots | Yes |
| Slot or Hole Mount Measurement (Center to Center) | Distance between keyhole tabs = 261.92mm; Distance between end tabs = 330.17mm |
| Outlets Measurement (Center to Center) | 1.62 in. |
| Receptacle Color | Black |
| Shipping Dimensions (hwd / in.) | 14.50 x 3.60 x 6.10 |
| Shipping Weight (lbs.) | 2.22 |
| Unit Dimensions (hwd / in.) | 1.500 x 13.750 x 2.500 |
| Outlet Spacing | 1.625 in. |
| Mounting Details | Includes flanges |
FEATURES & SPECIFICATIONS
| Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL 1363; UL Listed |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images