Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$55.21 Avg. Price

Metal 12 in. power strip distributes power to multiple devices in an industrial, office, retail, rackmount, raceway, workbench or point-of-sale setting.

  • 4 NEMA 5-15R outlets with 1.77 in. center-to-center spacing
  • 15A resettable circuit breaker
  • Lighted on/off switch with transparent safety cover
  • Heavy-duty all-metal housing
  • 10-ft. (3.05 m) power cord with NEMA 5-15P plug

Features

Ideal Power Distribution
  • Recommended for industrial, office, retail, rackmount, raceway, workbench and point-of-sale settings
  • 4 NEMA 5-15R outlets with 1.77 in. center-to-center spacing
  • 10-ft. (3.05 m) power cord with NEMA 5-15P plug
  • Meets UL1363 (USA) and cUL (Canada) certifications

Premium Safety Features
  • 15A resettable circuit breaker prevents dangerous overloads
  • Transparent switch cover eliminates accidental shutdowns
  • Lighted on/off switch confirms operation at a glance

Rugged All-Metal Housing
  • 12 in. length
  • Hardware included for mounting on a wall, floor, workbench or under a counter

Package Includes

  • PS120410 4-Outlet Power Strip, 10-ft. (3.05 m) Cord, 12 in.
  • Mounting hardware
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332198525
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(4) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(2) Yes
Outlet Spacing1.77in.
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted 2 position switch controls power to all outlets
Locking Switch CoverTransparent on/off switch cover prevents accidental turn-off
PHYSICAL
ColorSilver
Material of ConstructionAluminum
Power Cord ColorBlack
Form Factors SupportedSupports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications
Housing ColorSilver
Mounting Holes or SlotsNo
Outlets Measurement (Center to Center)1.77 in.
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.40 x 4.80 x 15.40
Shipping Weight (lbs.)2.10
Unit Dimensions (hwd / in.)1.250 x 1.620 x 12.000
Unit Weight (lbs.)1.28
Outlet Spacing1.77 in.
Mounting DetailsIncludes mounting clips
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range14° to 122°F (-10° to 50°C)
Operating Humidity Range10% to 90% RH
Storage Humidity Range5% to 95% RH
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.