Part Number: PS712B
- 7 outlets
- 12-ft. (3.66 m) power cord
- Illuminated on/off switch
- 15 amp circut breaker
- Keyhold mounting slots
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This PS712B power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment. PS712B offers seven total outlets and a 12-foot power cord. Attractive black housing with keyhole mounting slots and one designated transformer plug outlet. Multi-outlet strip reduces cable clutter and enables the connection of multiple electrical devices to a single AC wall socket.
Features
- 7 outlets / 12-ft. (3.66 m) cord
- Attractive black housing
- EMI/RFI noise filtering
- Can accommodate 1 transformer without blocking remaining outlets
- Keyhole supports for wall mounting
Specifications
OVERVIEW
| UPC Code | 037332175212 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V (110-125V) |
| Input Cord Gauge Type | 14 gauge; SJT |
| Voltage Compatibility (VAC) | 120 |
| Maximum Surge Amps | 72000 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Length (ft.) | 12 |
| Right-Angle Plug | No |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (7) 5-15R |
| Circuit Breaker (amps) | 15 |
| Transformer Accommodation | (3) Yes |
| Outlet Orientation | Single row |
USER INTERFACE, ALERTS & CONTROLS
| Switches | Combination AC circuit breaker and 2 position red illuminated on/off power switch |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | No |
PHYSICAL
| Color | Black |
| Material of Construction | Plastic |
| Power Cord Color | Black |
| Housing Color | Black |
| Mounting Holes or Slots | Yes |
| Slot or Hole Mount Measurement (Center to Center) | Distance between slots = 151mm; Distance between slot height = 24mm |
| Outlets Measurement (Center to Center) | Distance between standard outlets = 1.14 in.; Distance between last standard outlet and transformer outlet = 1.29 in. |
| Receptacle Color | Black |
| Shipping Dimensions (hwd / in.) | 2.50 x 4.90 x 13.80 |
| Shipping Weight (lbs.) | 1.90 |
| Unit Dimensions (hwd / in.) | 1.480 x 2.050 x 11.690 |
| Unit Weight (lbs.) | 1.76 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 122°F (-10° to 50°C) |
| Operating Humidity Range | 10% to 90% RH |
| Storage Humidity Range | 5% to 95% RH |
FEATURES & SPECIFICATIONS
| Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; NOM (Mexico); UL 1363; UL Listed |
| Product Compliance | RoHS |
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
Product Videos
- PS712B Power It! Power Strip
https://tripplite.eaton.com/video/ps712b-power-it-power-strip/60532
Product Images