Part Number: SRWO8U22DP
Expandable rack storage for secure IT areas with limited floor space where easy access to UPS systems, network switches, patch panels and network cabling is important, such as network wiring closets and back offices.
- Maximum load capacity of 150 lbs (68 kgs)
- Secures 19 in. rack equipment up to 23.5 in. deep
- Configures to 8U, 12U or 22U of rack space
- Heavy-duty steel construction designed to last
- Easy to assemble with included hardware
- 5-year limited warranty
Overview
The SRWO8U22DP SmartRack 8U/12U/22U Expandable Low-Profile UPS-Depth Wall-Mount 2-Post Open-Frame Rack is ideal for storing UPS systems, battery packs, power cords, network switches, patch panels and related cabling in secure IT areas with limited floor space. Mounted to the wall or resting on the floor, this rack offers fast, easy access to components and cabling. It's compatible with EIA-standard 19-inch rack equipment that supports two-post mounting and a maximum mounting depth of 23.5 inches.
Constructed from heavy-duty steel in a durable black powder-coated finish, the open-frame rack has a maximum load capacity of 150 lbs (68 kgs). The expandable design allows you to assemble the rack in an 8U, 12U or 22U configuration to meet your current needs, while leaving rack space in reserve for future expansion. It saves precious space and allows IT managers easy access for organizing, installing and servicing equipment and cabling.
The rack is easy to assemble using the included hardware. The vertical mounting rails have threaded 12-24 holes for securing equipment to the steel frame.
Features
- Perfect for installing UPS systems, battery packs, network switches and patch panels in secure IT areas with limited floor space
- Houses EIA-standard 19 in. rack equipment up to 23.5 in. deep
- Maximum load capacity of 150 lbs (68 kgs)
Open-Frame Design in 3 Configurations
- Assembles in 8U, 12U or 22U to meet current needs
- Expands to add equipment later without buying a bigger rack
- Allows easy access for organizing, installing and servicing equipment and cabling
Easy Assembly and Installation
- Made from heavy-duty steel in a durable black powder-coated finish
- Easy to assemble with included hardware
- Vertical mounting rails with threaded 12-24 holes
- Wall-mounting holes spaced 16 in. apart to accommodate standard wall stud placement
Package Includes
- (24) 12-24 equipment mounting screws
- (16) M5 button-head cap screws
- (8) M6 x 12 Phillips-head screws
- (2) Short vertical mounting rails
- (2) Long vertical mounting rails
- (2) Mounting rail tie plates
- (2) Metal support straps
- (2) Top/bottom panel frames
- (8) Zip ties
- 3 mm L-shaped hex key
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332187420 |
| Device Compatibility | Patch Panel; Network Switch |
| Rack Type | Open-Frame |
PHYSICAL
| Color | Black |
| Rack Height | 22U |
| Rack Depth | Shallow |
| Maximum Device Depth (in.) | 23.5 |
| Maximum Weight Capacity (lbs.) | 150 |
| Shipping Dimensions (hwd / in.) | 21.70 x 3.80 x 28.40 |
| Shipping Weight (lbs.) | 20.00 |
| Unit Dimensions (hwd / in.) | 0.000 x 20.110 x 24.000 |
| Unit Weight (lbs.) | 17.2 |
| Unit Weight Details | Weight varies depending on configuration 8U = 13.03lbs, 12U = 14.04lbs, 22U = 16.87lbs |
| Number of Vertical Mounting Rails | 2 |
| Assembly Required | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Cable Management
| Model Number | Description | |
|---|---|---|
| SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
| SRCABLEDUCT1UHD | SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
| SRCABLEDUCT2UHD | SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
| SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type | |
| SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type |
Accessories
| Model Number | Description | |
|---|---|---|
| SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) |
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Wall-Mount Rack Cabinets
https://tripplite.eaton.com/video/wall-mount-rack-cabinets/64790 - Wall-Mount Rack Solutions for PCI Compliance Demo
https://tripplite.eaton.com/video/wall-mount-rack-solutions-for-pci-compliance-demo/49395
Product Images