| Title | Wall-Mount Rack Cabinets |
|---|---|
| Duration | 01:59 (mm:ss) |
| Share | https://tripplite.eaton.com/video/rack-enclosure-wall-mount/64790 |
| Transcript | Tripp Lite’s wall mount rack cabinets are an affordable solution for housing IT equipment in rooms with limited floor space. Available in sizes from 5U to 26U with weight capacities of up to 250 lbs., these racks ship fully assembled for quick and easy installation. You can hang them on the wall or roll them under a desk with optional casters. Unlike most competitive models, these racks have lockable, removable side panels for easy access to equipment during installation and maintenance. Some models are deep enough to accommodate servers, and others include hinged wall brackets. All models are equipped with locking doors to prevent unauthorized access. Like Tripp Lite’s floor-standing rack cabinets, wall mount cabinets are compatible with all 19-inch rackmount equipment. Pre-punched holes with removable covers provide easy access to cabling. Dual-use mounting rails, with threaded- and square-hole options, are completely adjustable, and all mounting hardware is included. Available options for Tripp Lite’s wall mount rack cabinets include Plexiglas® doors, NEMA-rated construction, extended depths, shallow depths, and vertical equipment orientation. Side-mounting models, like the SRW12UHD and SRW18UHD, have server depths but only protrude 24 inches into a room, as opposed to the standard 33. With such a variety of models for different orientations, sizes, and needs, Tripp Lite’s wall mount rack cabinets meet any space, equipment, or budget requirement. For added flexibility in your application, additional accessories are also available—like fan kits, airflow and cable management products, patch panels, rack shelves, and hardware kits. If you’re looking for a simple, cost-effective storage solution for a space-constrained environment, order a wall mount rack cabinet from Tripp Lite. |