Part Number: SRWO12US
Open frame rack stores 12U of 19-inch rack equipment up to 18 inches deep in locations with limited floor space where a locked enclosure is not required.. Pivots to allow easy rear access to equipment and cabling.
- Maximum load capacity of 150 lbs (68 kgs)
- Pivots to allow easy rear access to equipment and cabling
- Stores 12U of 19 in. rack equipment up to 18 in. deep
- Simple to assemble and mount
- Assembly and equipment-mounting hardware included
- 5-year limited warranty
Overview
The SRWO12US SmartRack 12U Flat-Pack Low-Profile Switch-Depth Wall-Mount Pivoting 2-Post Open Frame Rack stores and organizes EIA-standard 19-inch rack equipment compatible with 2-post mounting in network wiring closets, back offices and other secure areas with limited floor space where a locked enclosure is not required. Constructed from heavy-duty steel with a durable black powder-coated finish, the rack has a maximum load capacity of 150 lbs (68 kgs).
The open frame design pivots to allow unrestricted access for installing, configuring and servicing equipment and cabling from any direction. The rack is simple to assemble and mount to the wall. Threaded 12-24 mounting holes and numbered rack spaces make equipment installation easy. Included locking pins secure the frame in position while pivoted for mounting equipment. The vertical mounting rails accommodate equipment up to 18 inches deep, such as network switches and patch panels. Assembly and equipment-mounting hardware is included.
Features
- Perfect for network wiring closets, back offices and other secure areas with limited floor space where a locked enclosure is not required
- Maximum load capacity of 150 lbs (68 kgs)
2-Post Open-Frame Design
- Pivoting frame allows easy access for installing, configuring and servicing equipment and cabling from any direction
- Stores and organizes EIA-standard 19 in. rack equipment compatible with 2-post mounting in 12U of space
Easy Assembly and Installation
- Wall-mounting holes spaced 16 in. apart for standard wall stud placement
- Vertical mounting rails accommodate equipment up to 18 in. deep, such as network switches and patch panels
- Locking pins prevent the frame from moving during equipment installation
- Rails support threaded-hole equipment mounting
- Rack spaces numbered for easy reference
- Includes assembly and equipment-mounting hardware
Specifications
OVERVIEW
| UPC Code | 037332156761 |
| Device Compatibility | Patch Panel; Network Switch |
| Rack Type | Open-Frame |
PHYSICAL
| Color | Black |
| Rack Height | 12U |
| Rack Depth | Shallow |
| Maximum Device Depth (in.) | 18 |
| Shipping Dimensions (hwd / in.) | 4.10 x 24.40 x 20.10 |
| Shipping Weight (lbs.) | 16.00 |
| Unit Dimensions (hwd / in.) | 31.040 x 19.760 x 20.350 |
| Unit Weight (lbs.) | 15 |
| Weight Capacity - Stationary (lbs.) | 150 |
| Number of Vertical Mounting Rails | 2 |
| Assembly Required | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Cable Management
| Model Number | Description | |
|---|---|---|
| SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
| SRCABLEDUCT1UHD | SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
| SRCABLEDUCT2UHD | SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
| SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type | |
| SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type |
Accessories
| Model Number | Description | |
|---|---|---|
| SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) |
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- SRWO12US 12U Pivoting Wall-Mount Open Frame Rack
https://tripplite.eaton.com/video/srwo12us-12u-pivoting-wall-mount-open-frame-rack/61542 - Wall-Mount Rack Cabinets
https://tripplite.eaton.com/video/wall-mount-rack-cabinets/64790
Product Images