Part Number: SRWO12UHD
Open frame rack stores 12U of 19-inch rack equipment up to 18 inches deep in network closets and other locations with limited floor space where a locked enclosure is not required. Allows easy access to equipment and cabling.
- Maximum load capacity of 200 lbs (90.7 kgs)
- Allows easy access to equipment and cabling
- Stores 12U of 19 in. rack equipment up to 18 in. deep
- Simple to assemble and mount
- Assembly and equipment-mounting hardware included
- 5-year limited warranty
Overview
The SRWO12UHD SmartRack 12U Heavy-Duty Flat-Pack Low-Profile Switch-Depth Wall-Mount 2-Post Open Frame Rack stores and organizes EIA-standard 19-inch rack equipment compatible with 2-post mounting in network wiring closets, back offices and other secure areas with limited floor space where a locked enclosure is not required. Constructed from heavy-duty steel with a durable black powder-coated finish, the rack has a maximum load capacity of 200 lbs (90.7 kgs).
The open frame design allows unrestricted access for installing, configuring and servicing equipment and cabling. The rack is simple to assemble and mount to the wall. Threaded 12-24 mounting holes and numbered rack spaces make equipment installation easy. The vertical mounting rails accommodate equipment up to 18 inches deep, such as network switches and patch panels. Assembly and equipment-mounting hardware is included.
Features
- Perfect for network wiring closets, back offices and other secure areas with limited floor space where a locked enclosure is not required
- Stores and organizes EIA-standard 19 in. rack equipment compatible with 2-post mounting in 12U of space
- Maximum load capacity of 200 lbs (90.7 kgs)
2-Post Open Frame Design
- Allows easy access for installing, configuring and servicing equipment and cabling
Easy Assembly and Installation
- Wall-mounting holes spaced 16 in. apart for standard wall stud placement
- Vertical mounting rails accommodate equipment up to 18 in. deep, such as network switches and patch panels
- Rails support threaded-hole equipment mounting
- Rack spaces numbered for easy reference
- Includes assembly and equipment-mounting hardware
Specifications
OVERVIEW
| UPC Code | 037332182654 |
| Device Compatibility | Patch Panel; Network Switch |
| Rack Type | Open-Frame |
PHYSICAL
| Color | Black |
| Rack Height | 12U |
| Rack Depth | Shallow |
| Maximum Device Depth (in.) | 18 |
| Shipping Dimensions (hwd / in.) | 4.10 x 22.80 x 21.30 |
| Shipping Weight (lbs.) | 15.10 |
| Unit Dimensions (hwd / in.) | 24.800 x 20.110 x 18.240 |
| Unit Weight (lbs.) | 14.3 |
| Weight Capacity - Stationary (lbs.) | 200 |
| Number of Vertical Mounting Rails | 2 |
| Assembly Required | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Cable Management
| Model Number | Description | |
|---|---|---|
| SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
| SRCABLEDUCT1UHD | SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
| SRCABLEDUCT2UHD | SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
| SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type | |
| SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type |
Accessories
| Model Number | Description | |
|---|---|---|
| P350-10N-10 | Hook-and-Loop Cable Ties, 10" L x 5/8" W - 10-Pack | |
| P352-07N-100 | 7.5" Nylon Cable Ties - 100-Pack | |
| SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Wall-Mount Rack Cabinets
https://tripplite.eaton.com/video/wall-mount-rack-cabinets/64790
Product Images