Part Number: N033-001
- Extend two RJ45 cables
- RJ45 coupler
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This RJ45 straight inline coupler provides a female-to-female feed-through connection. It allows you to extend the length of an RJ45 Ethernet cable by adding on another RJ45 Ethernet cable. This coupler is not Cat5/Cat5e rated - for Cat5/Cat5e rated couplers, see N032-001.
Specifications
OVERVIEW
| UPC Code | 037332013156 |
| Technology | Component |
CONNECTIONS
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
PHYSICAL
| Color | Beige |
| Shipping Dimensions (hwd / in.) | 6.75 x 4.00 x 0.50 |
| Shipping Weight (lbs.) | 0.03 |
| Unit Dimensions (hwd / in.) | 0.900 x 0.700 x 1.500 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |