Part Number: P169-000-KPA-BK
Adds a Mini DisplayPort (MDP) female connector to a fixed location, such as a universal keystone wallplate, panel, podium or kiosk. Gives your conference room, classroom, home theater room or retail establishment a professional, clutter-free look.
- Angled female connector for easy installation in tight spaces
- Molded connectors with gold-plated contacts for optimal signal transfer
- Panel mount adapter for securing to podium or kiosk
- Keystone design for use with standard data wallplate
- Compatible with all MDP and DisplayPort cables
- Supports video resolutions up to 3840 x 2160 @ 60Hz
- DisplayPort 1.2 Compatible
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The P169-000-KPA-BK Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Angled Adapter allows you to terminate a Mini DisplayPort connection in a keystone wallplate or panel. Or you can use the included panel mount adapter to install the female MDP keystone jack port in a podium or kiosk. The angled connector makes the adapter easy to install in tight spaces.
Ideal for giving your conference room, classroom, home theater room or retail establishment a professional, tidy look, this adapter can complete an in-wall run and keep components out of sight in a closet or another room to eliminate cable clutter. Compatible with all MDP and DisplayPort cables, the P169-000-KPA-BK features molded connectors with gold-plated contacts for optimal signal transfer.
Features
- Keystone design for easy snap-in installation in wallplate or panel
- Includes panel mount adapter for installation in podium or kiosk
- Angled female connector for easy installation in tight spaces
- Molded connectors with gold-plated contacts for optimum signal transfer
- Hides components out of sight to eliminate cable clutter
- Compatible with all MDP and DisplayPort cables
- Supports video resolutions up to 3840 x 2160 @ 60Hz
- DisplayPort 1.2 Compatible
Specifications
OVERVIEW
| UPC Code | 037332195494 |
| Product Type | Audio Coupler |
| Technology | DisplayPort |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (FEMALE) |
| Side B - Connector 1 | MINI DISPLAYPORT (FEMALE) |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 9.00 x 0.50 x 7.00 |
| Shipping Weight (lbs.) | 0.04 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
| P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) |
Audio Video Adapter Cables
| Model Number | Description | |
|---|---|---|
| P583-003 | Mini DisplayPort to DisplayPort Adapter Cable, 4K 60Hz (M/M), DP Latching Connector, White, 3 ft. (0.9 m) | |
| P583-006 | Mini DisplayPort to DisplayPort Adapter Cable, 4K 60Hz (M/M), DP Latching Connector, White, 6 ft. (1.8 m) | |
| P584-006 | Mini DisplayPort Cable, 4K 60Hz (M/M), White, 6 ft. (1.8 m) |
USB Panel Mount
| Model Number | Description | |
|---|---|---|
| N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
| N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
| N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Cable Management
| Model Number | Description | |
|---|---|---|
| N080-101 | 1-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images