Part Number: P960-001-MSATA
Access an mSATA solid state drive (SSD) with a standard SATA computer, SATA drive enclosure or docking station by converting it into a 2.5 in. SATA SSD.
- Boosts computer performance by adding mSATA SSD speed
- Supports SATA I, II and III SSDs (1.5/3.0/6.0 Gbps)
- Enclosed housing protects drive
- Reduces system’s power consumption
- Plug-and-play—no software, drivers or external power supply
- 1-year limited warranty
Overview
The P960-001-MSATA mSATA SSD to 2.5 in. SATA Enclosure Adapter Converter lets you use an mSATA SSD with a standard SATA-enabled computer, drive enclosure or docking station. To share data, just remove the adapter’s cover, connect the drive to the mSATA connector, secure it with the included screws, put the cover back, and connect the adapter to your computer’s SATA port. Or connect it to your computer’s USB port using a USB docking station, such as U339-000 (sold separately).
The enclosed housing protects the drive when used in applications requiring more durability, such as hot-swap drive bays and external docking stations. The P960-001-MSATA supports SATA I, II and III drives and data transfer rates up to 6 Gbps. It’s plug-and-play, so no software, drivers or external power supply are required.
Features
- Access an mSATA drive with a standard SATA computer, drive enclosure or docking station
- Supports SATA I, II and III SSDs (1.5/3.0/6.0 Gbps)
- Maximizes SATA III controller capabilities to boost data transfer speeds up to 6 Gbps
- Enclosed housing protects drive in applications requiring more durability
- High-efficiency mSATA SSD reduces system’s power consumption
- Plug-and-play with no software, drivers or external power supply needed
- Works with USB-enabled SATA docking stations, such as U339-000 (sold separately)
System Requirements
- mSATA drive
- SATA host device
Package Includes
- P960-001-MSATA mSATA SSD to 2.5 in. SATA Enclosure Adapter Converter
- Mounting hardware
- Screwdriver
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332199249 |
| Technology | SATA/eSATA |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 1.00 x 4.80 x 6.50 |
| Shipping Weight (lbs.) | 0.30 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 1-year limited warranty |
Questions & Answers
Accessories
USB Adapters
| Model Number | Description | |
|---|---|---|
| U338-06N-SATA-W | USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, White |
Computer & Storage
| Model Number | Description | |
|---|---|---|
| P940-08I | Serial ATA (SATA) Latching Signal Cable 7Pin (M/M), 8-in. (20.32 cm) | |
| P940-12I | Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 12-in. (30.48 cm) | |
| P940-19I | Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 19-in. (48.26 cm) | |
| P941-12I | Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Up), 12-in. (30.48 cm) | |
| P948-BRKT25 | 2.5-Inch SATA Hard Drive Mounting Kit for 3.5-Inch Drive Bay | |
| U438-06N-G1-W | USB 3.1 Gen 1 (5 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White | |
| U438-06N-G2-W | USB 3.2 Gen 2 (10 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images