Part Number: P950-18I
- Connect your high-speed eSATA device to a eSATA controller
- Support data transfer rates of up to 6Gbps
- Cable is double-shielded to protect against EMI/RFI
- This product is covered by a Lifetime Limited Warranty (coverage details)
Specifications
OVERVIEW
| UPC Code | 037332130952 |
| Technology | SATA/eSATA |
CONNECTIONS
| Side A - Connector 1 | 7 PIN ESATA (MALE) |
| Side B - Connector 1 | 7 PIN ESATA (MALE) |
PHYSICAL
| Color | Blue |
| Cable Jacket Color | Blue |
| Cable Length (ft.) | 1.5 |
| Cable Length (in.) | 18 |
| Shipping Dimensions (hwd / in.) | 0.25 x 6.00 x 6.00 |
| Shipping Weight (lbs.) | 0.10 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images