Product Status Current Model Number: P960-001-MSATA
mSATA SSD to 2.5 in. SATA Enclosure Adapter Converter
Warranty
Your product is still covered under warranty if it was purchased after 11/6/2024.
Create a Support Ticket
Register your product
Owner's manuals
Purchase a replacement
Documents & Downloads
Product Warranty
Product Warranty Period (U.S. & Canada)
1-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 1 year from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Product Registration
Register your P960-001-MSATAQuestions & Answers
Parts & Accessories
USB Adapters
| Model Number | Description | |
|---|---|---|
| U338-06N-SATA-W | USB 3.0 SuperSpeed to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, White |
Computer & Storage
| Model Number | Description | |
|---|---|---|
| P940-08I | Serial ATA (SATA) Latching Signal Cable 7Pin (M/M), 8-in. (20.32 cm) | |
| P940-12I | Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 12-in. (30.48 cm) | |
| P940-19I | Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 19-in. (48.26 cm) | |
| P941-12I | Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Up), 12-in. (30.48 cm) | |
| P948-BRKT25 | 2.5-Inch SATA Hard Drive Mounting Kit for 3.5-Inch Drive Bay | |
| U438-06N-G1-W | USB 3.1 Gen 1 (5 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White | |
| U438-06N-G2-W | USB 3.2 Gen 2 (10 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White |