Part Number: U438-06N-G1-W
Connects a 2.5 in. SATA HDD or SSD to your laptop, tablet, Chromebook or computer’s USB Type-C or Thunderbolt™ 3 port for extra storage, quick disk formatting and fast data transfer.
- Supports USB 3.1 data transfer rates up to 5 Gbps
- Works up to 70% faster when connected to UASP host controller
- Compatible with SATA HDDs and SSDs up to 4 TB
- Plug-and-play—no external power supply required
- Compatible with all USB-enabled operating systems
- 3-year limited warranty
Overview
The U438-06N-G1-W USB 3.1 Gen 1 to SATA III Adapter Cable connects a 2.5-inch SATA hard disk drive (HDD) or solid state drive (SSD) to an available USB-C or Thunderbolt™ 3 port on your laptop, tablet, Chromebook or computer. This lets you back up important data, retrieve data from an old hard drive, or store information on an external drive that you can take with you to another computer.
This adapter cable supports USB 3.1 data transfer rates up to 5 Gbps. Its UASP (USB Attached SCSI Protocol) feature reduces latency and allows the cable to perform up to 70% faster when connected to a UASP-enabled host controller.
Perfect for storing and sharing large files, such as music and video files, the U438-06N-G1-W is compatible with SATA drives up to 4 TB. Just insert the drive into the 22-pin SATA connector, and attach the built-in USB 3.1 cable to your computer.
The U438-06N-G1-W accepts SATA III (6 Gbps), SATA II (3 Gbps) and SATA I (1.5 Gbps) drives, as well as USB 2.0 (480 Mbps) and USB 1.1 (12 Mbps) transfer speeds. It supports LBA-48 bit (Logical Block Addressing) and USB Mass Storage Class Bulk-Only Transport. No software, drivers or external power supply is required. Compatible with all USB-enabled operating systems.
Features
- Recommended for backing up, retrieving and storing large data files
- Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
- Features UASP for performance up to 70% faster when connected to UASP-enabled host controller
Compatible with 2.5 in. SATA HDDs and SSDs Up to 4 TB
- Accepts SATA III, SATA II and SATA I drives
- Backward compatible with previous USB generations
- Supports LBA-48 bit and USB Mass Storage Class Bulk-Only Transport
Easy to Use
- Plug-and-play—no software, drivers or external power supply needed
- Compatible with all USB-enabled operating systems
System Requirements
- Any USB-enabled operating system
- Available USB-C or Thunderbolt™ 3 port (USB 3.1 required to achieve USB 3.1 speeds)
- 2.5 in. SATA drive
- UASP-enabled host controller required for UASP performance
Package Includes
- U438-06N-G1-W USB 3.1 Gen 1 to SATA III Adapter Cable, White
Specifications
OVERVIEW
| UPC Code | 037332199430 |
| Technology | SATA/eSATA |
INPUT
| Bus Powered | Yes |
| Product Length (in.) | 6 |
POWER
| Power Consumption (Watts) | 5 |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | 22 PIN SATA + POWER (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Blue (Read, Write, Power) |
PHYSICAL
| Color | White |
| Material of Construction | ABS |
| Cable Jacket Color | White |
| Cable Jacket Rating | VW-1 |
| Shipping Dimensions (hwd / in.) | 0.50 x 4.25 x 7.00 |
| Shipping Weight (lbs.) | 0.06 |
| Unit Dimensions (hwd / in.) | 0.512 x 2.795 x 0.465 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 0.05 |
ENVIRONMENTAL
| Operating Temperature Range | 50° to 122°F (10° to 50°C) |
| Storage Temperature Range | 32° to 149°F (0° to 65°C) |
| Relative Humidity | 10% to 80% RH, Non-Condensing |
| BTUs | 17.1 BTU/Hr |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
| UASP Support | Yes |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Learn More: USB Type-C Cables and Adapters
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images