Part Number: P947-06N-2P15
- Allows any 2 SATA hard drives to share a single power connection
- Compatible with 2.5 in. and 3.5 in. SATA drives
- Plug-and-play operation makes it easy to connect in seconds
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
| UPC Code | 037332185327 |
| Technology | SATA/eSATA |
| Country/Region | Global |
INPUT
| Maximum Input Amps | 1.5 |
CONNECTIONS
| Side A - Connector 1 | 15 PIN SATA POWER (MALE) |
| Side B - Connector 1 | (2) 15 PIN SATA POWER (FEMALE) |
PHYSICAL
| Color | Black; Red; Yellow |
| Number of Conductors | 0 |
| Cable Length (ft.) | 0.5 |
| Cable Length (in.) | 6 |
| Shipping Dimensions (hwd / in.) | 0.50 x 4.00 x 5.50 |
| Shipping Weight (lbs.) | 0.06 |
| Unit Dimensions (hwd / in.) | 0.500 x 4.000 x 5.500 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |