Part Number: P952-18I

- Connects newer eSATA devices to older SATA ports with no internal adapter needed
- Transfers data at speeds up to 6 Gbps for fast file uploads and downloads
- Fully shielded against EMI/RFI interference to help connected devices last longer
- 18 in. length allows flexibility in placing devices, while avoiding cable clutter
- Plug-and-play operation makes it easy to connect in seconds
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332140630 |
Technology | SATA/eSATA |
CONNECTIONS
Side A - Connector 1 | 7 PIN SATA (MALE) |
Side B - Connector 1 | 7 PIN ESATA (MALE) |
PHYSICAL
Color | Red |
Cable Jacket Color | Red |
Cable Length (ft.) | 1.5 |
Cable Length (in.) | 18 |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.50 |
Shipping Weight (lbs.) | 0.12 |
Unit Dimensions (hwd / in.) | 0.500 x 7.000 x 9.500 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 149°F (-20° to 65°C) |
Operating Humidity Range | 20 to 80% |
Storage Humidity Range | 10 to 90% |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images