Part Number: P940-12I
- Connect your high-speed Serial ATA device to a Serial ATA controller
- Support data transfer rates of up to 6.0 Gbps
- Cable is shielded to protect against EMI/RFI
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Connect your high-speed Serial ATA device to a Serial ATA controller
- Compatible with Serial ATA Hard Drives, Blu-ray/DVD/CD Drives and other Serial ATA devices
- Metal latches ensure secure connections
- Support data transfer rates of up to 6.0 Gbps
- Narrow cables design simplifies cable routing and installation and improves air flow within CPU (no more big ribbons blocking air movement)
- Meets Serial ATA 1.0 standards, including Errata 029
- Cable is shielded to protect against EMI/RFI
System Requirements
- Serial ATA device
- Serial ATA controller
Package Includes
- 12-in. Serial ATA (SATA) Latching Signal Cable 7Pin/7Pin, Straight/Straight
Specifications
OVERVIEW
| UPC Code | 037332184382 |
| Technology | SATA/eSATA |
CONNECTIONS
| Side A - Connector 1 | 7 PIN SATA STRAIGHT (MALE) |
| Side B - Connector 1 | 7 PIN SATA STRAIGHT (MALE) |
PHYSICAL
| Color | Red |
| Cable Jacket Color | Red |
| Cable Outer Diameter (OD) | 2.4/8.0mm |
| Wire Gauge (AWG) | 26 |
| Cable Length (ft.) | 1 |
| Cable Length (in.) | 12 |
| Shipping Dimensions (hwd / in.) | 0.12 x 4.00 x 6.00 |
| Shipping Weight (lbs.) | 0.04 |
| Unit Dimensions (hwd / in.) | 0.125 x 4.000 x 6.000 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |