Part Number: P960-001-M2-NE
- Connects 2242, 2260 and 2280 M.2 SATA SSD drives to your 2.5 in. SATA application
- Shares data at rapid transfer speeds up to 6 Gbps (SATA I/II/III)
- Open-frame housing provides maximum airflow to keep electronics cool
- Works with all major operating systems, including Windows, Mac and Linux
- Plug-and-play operation with no software required for easy, immediate installation
- 1-year limited warranty
Features
System Requirements
- SATA host device
- B-Key or B+M Key M.2 NGFF SATA drive
- PCle drives not supported
Package Includes
- P960-001-M2-NE M.2 NGFF SSD to 2.5 in. SATA Open-Frame Housing Adapter
- Mounting hardware
- Screwdriver
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332242600 |
| Drives Supported | 2242, 2260, 2280 M.2 NGFF SSD |
| Technology | SATA/eSATA |
INPUT
| Bus Powered | Yes |
CONNECTIONS
| Side A - Connector 1 | M.2 NGFF SATA (B-Key) |
| Side B - Connector 1 | 22 PIN SATA + POWER (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Yellow (Data & Power) |
PHYSICAL
| Color | Green |
| Shipping Dimensions (hwd / in.) | 1.10 x 4.80 x 6.10 |
| Unit Dimensions (hwd / in.) | 0.280 x 3.920 x 2.760 |
| Unit Weight (lbs.) | 0.11 |
ENVIRONMENTAL
| Operating Temperature Range | 50° to 122°F (10° to 50°C) |
| Storage Temperature Range | 32° to 149°F (0° to 65°C) |
| Relative Humidity | 10% to 80% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Computer & Storage
| Model Number | Description | |
|---|---|---|
| P940-12I | Serial ATA (SATA) Latching Signal Cable (7Pin/7Pin), 12-in. (30.48 cm) | |
| P941-12I | Serial ATA (SATA) Right-Angle Signal Cable (7Pin/7Pin-Up), 12-in. (30.48 cm) | |
| P948-BRKT25 | 2.5-Inch SATA Hard Drive Mounting Kit for 3.5-Inch Drive Bay | |
| U438-06N-G1-W | USB 3.1 Gen 1 (5 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White | |
| U438-06N-G2-W | USB 3.2 Gen 2 (10 Gbps) USB-C to SATA III Adapter Cable with UASP, 2.5 in. SATA Hard Drives, Thunderbolt 3 Compatible, White |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images