Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects a wide range of international electrical plugs to an IEC-320 C13 receptacle.

  • Designed to accept wide range of plugs, including common British, French and German
  • Direct plug-in module connects directly to outlet in wall or surge protector
  • IEC-320 C14 input interfaces with any IEC-320 C13 receptacle
  • Not a voltage converter — verify equipment voltage compatibility before connecting
  • 2-year limited warranty

Features

Connects a Variety of International Power Plugs to a C13 Receptacle
This outlet adapter is specifically designed to accept many types of international plugs, including common British, French and German types. The UNIPLUGINT is a direct plug-in module that connects directly to a wall outlet or an outlet on a power protection device, such as a surge protector. The IEC-320 C14 input connects to a C13 receptacle. Note: The UNIPLUGINT is not a voltage converter, so verify equipment voltage compatibility before connection.

Package Includes

  • UNIPLUGINT Universal Power Plug Adapter
  • Ground pin adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332080677
Product TypePower Plug Adapter
Accessory TypeAdapter
Country/RegionEurope; Global; UK
Accessory ClassPDU Accessories; UPS Accessories
INPUT
Maximum Input Amps0
CONNECTIONS
Side A - Connector 1BS1363 UK PLUG; CEE 7/7 SCHUKO PLUG
Side B - Connector 1IEC-320-C14
PHYSICAL
Cable Jacket ColorBlack
Wire Gauge (AWG)0
Cable Length (ft.)0
Shipping Dimensions (hwd / in.)6.00 x 4.00 x 1.00
Shipping Weight (lbs.)0.13
Unit Dimensions (hwd / in.)6.000 x 4.000 x 1.000
Unit Weight (lbs.)0.1300
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.