Part Number: HCRK-36
- Provides UL 60601-1 compliance for connected mobile equipment (used in every sector of healthcare facilities, both inside and outside of patient-care areas)
- Adds reliable mobile AC power source to medical carts
- Saves money by upgrading new or existing non-powered carts for a fraction of the cost of buying new powered models
- Simultaneously powers connected equipment while recharging batteries
- Includes everything needed to retrofit a cart: mobile power supply, 36-amp hour user-replaceable battery module, PowerAlert data-saving software, remote user interface (RUI) and mounting hardware kit
- 2-year power module and 6-month battery module limited warranty
Overview
Features
- Provides UL 60601-1 compliance for connected mobile equipment (used in every sector of healthcare facilities, both inside and outside of patient-care areas)
- Adds reliable mobile AC power source for medical carts
- Medical-Grade Mobile Power Supply (included) features an isolation transformer, providing UL 60601-1 compliance for connected equipment
- The Power Supply's advanced 3-stage charger recharges batteries faster and safer than conventional chargers
- The Power Supply's internal Automatic Transfer Switch (ATS) allows the power supply to simultaneously run connected equipment while recharging the battery module
- The Power Supply also features 3 NEMA 5-15R AC outlets, a 10-ft. coiled AC input cord with a hospital-grade NEMA 5-15PHG plug, a USB communication port and a compact, all-metal housing that stands up to the most demanding environments
- 36-amp hour user-replaceable Battery Module (included) provides long-lasting mobile power. Maintenance-free, spill-/leak-proof sealed lead-acid (SLA) AGM battery features simple, plug-in connection with included cable
- Remote User Interface (RUI) displays output and battery charge status at a glance. Includes on/off and alarm-mute switches. Mounts anywhere on the cart for easy access with included mounting material and cable
- Mounting Hardware Kit retrofits most standard medical carts from AFC, Anthro, Datalux, GCX, Hergo, Humanscale, Jaco, Knurr, Stinger and more
Specifications
OVERVIEW
| UPC Code | 037332142801 |
| Accessory Type | Retrofit Kit |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 15A, 120V |
| Input Connection Type | NEMA 5-15P-HG Hospital-Grade |
| Voltage Compatibility (VAC) | 120 |
| Voltage Compatibility (VDC) | 12 |
| Input Cord Length (ft.) | 10 |
OUTPUT
| Frequency Compatibility | 60 Hz |
| Pure Sine Wave Output | No |
| Output (Watts) | 300 |
| Nominal Output Voltage(s) Supported | 120V |
| Output Receptacles | (3) 5-15R |
| Continuous Output Capacity (Watts) | 300 |
| Peak Output Capacity (Watts) | 750 |
BATTERY
| DC System Voltage (VDC) | 12 |
| Battery Charge | Equal to discharge time. Includes advanced 3-stage (10A) battery charger |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LEDs | On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status |
| Switches | On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch |
| Audible Alarm | Low Battery Alarm |
SURGE / NOISE SUPPRESSION
| EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
| Color | Gray |
| Material of Construction | Metal (Power Supply and Battery Module) |
| Cooling Method | Fan |
| Form Factors Supported | Retrofits most standard medical cart configurations |
| Shipping Dimensions (hwd / in.) | 18.60 x 18.10 x 14.80 |
| Shipping Weight (lbs.) | 71.00 |
| Unit Dimensions (hwd / in.) | 3.500 x 11.500 x 6.000 |
| Unit Weight (lbs.) | 0 |
COMMUNICATIONS
| Network Monitoring Port | USB |
STANDARDS & COMPLIANCE
| Product Certifications | IEC 60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year power module and 6-month battery module limited warranty |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| BP12V36 | 12V DC, 36-Amp Replacement Battery for HCRK-36 Medical-Grade Mobile Power Retrofit Kit, TAA |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images