Part Number: N286I-1P25GLXD1 TAA
Industrial transceiver module links a Gigabit Ethernet network fiber cable to the SFP port on a switch, firewall or other network device.
- Ideal for harsh environments, including factories, oil and gas, mines and rail systems
- Provides 1000Base-LX throughput up to 10 km via singlemode fiber cabling
- Hot-swappable interface lets you install and uninstall without shutting down
- Industrial-grade transceiver supports operating temperature range of -40° to 85°C
- Supports bi-directional Gigabit Ethernet data transfer rates up to 1.25 Gbps
- 1-year limited warranty
Features
Industrial-Grade SFP Transceiver Module Connects Fiber Cabling to Your Network Device
N286I-1P25GLXD1 provides 1000Base-LX throughput over singlemode fiber cable up to 10 kilometers (6.2 miles) at 1310 nm. It complies with IEEE 802.3z 1000Base-LX standards, supports Digital Diagnostic Monitoring (DDM) and transmits bi-directional data at speeds up to 1.25 Gbps. Connect the transceiver to any standard SFP slot on an industrial switch or fiber converter, such as NGI-Series Industrial Gigabit Ethernet Switches.
Built to Last in Harsh Industrial Environments
The N286I-1P25GLXD1 adds 10/100/1000 Mbps Gigabit Ethernet connectivity to your industrial application, such as factory automation, rail and intelligent transportation systems (ITSs), marine, oil and gas, mining and other environments with wide temperature ranges. The high-strength housing withstands vibration, shock and free fall. It can also operate in extreme temperatures ranging from -40 to 85 degrees Celsius (-40 to 185 degrees Fahrenheit).
Hot-Pluggable for Installation Without Network Interruption
This transceiver module is fully hot-pluggable, so you can install it without a potentially costly network shutdown or device reboot. Just plug the SFP end of the transceiver into your network device. The other end has an LC duplex connector to link with high-speed fiber cable (sold separately). A convenient bail clasp latch helps you carefully remove the module from the device.
System Requirements
Works with standard SFP slots found on industrial switches and fiber converters, such as NGI Series
Package Includes
N286I-1P25GLXD1 Industrial Gigabit SFP Transceiver
Specifications
OVERVIEW
| UPC Code | 037332268334 |
| Product Type | Industrial Gigabit SFP Transceiver |
| Brand Compatibility | TRENDnet |
CONNECTIONS
| Side A - Connector 1 | SFP (MALE) |
| Side B - Connector 1 | LC DUPLEX (FEMALE) |
PHYSICAL
| Unit Dimensions (hwd / in.) | 0.430 x 0.550 x 2.640 |
| Unit Weight (lbs.) | 0.0377 |
ENVIRONMENTAL
| Operating Temperature Range | -40° to 185°F (-40° to 85°C) |
| Storage Temperature Range | -40° to 185°F (-40° to 85°C) |
| Relative Humidity | 5% to 95% |
| Operating Temperature | -40 to 185 F (-40 to 85 C) |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| Wavelength | 1310nm |
| Transmission Distance | 10 km |
FEATURES & SPECIFICATIONS
| Data Transfer Rate | 1 Gbps |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; IEEE 802.3z 1000Base-SX/LX; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N370-01M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 1M (3 ft.) | |
| N370-03M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 3M (10 ft.) | |
| N370-05M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 5M (16 ft.) | |
| N370-10M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 10M (33 ft.) | |
| N370-20M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 20 m (65 ft.) | |
| N370-50M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 50 m (164 ft.) |
Documents & Downloads
Declarations of Conformity
Product Images