Part Number: N286-01G-SX-A
Connects a multimode Gigabit Ethernet fiber optic network cable to an Arista switch or server’s SFP port.
- SFP transceiver module 100% compatible with Arista's SFP-1G-SX module
- Provides 1.25 Gbps throughput up to 550 m via multimode fiber cabling
- LC duplex female connector supports 1000Base-SX signal at 850 nm wavelength
- Hot-swappable interface lets you install and uninstall without shutting down
- Meets or exceeds MSA standards and works in all MSA-compliant platforms
- 3-year limited warranty
Features
SFP Transceiver for Connecting to Your Arista Network Switch or Server
This SFP transceiver allows you to connect a multimode fiber optic cable to a 1.25 Gbps network router, server or switch. It transmits data up to 550 meters (1804 feet) using an 850 nm wavelength. The zinc housing protects against electromagnetic interference (EMI) and excessive power dissipation.
Functionally Equivalent to Arista SFP-1G-SX Transceiver Module
The MSA-compliant N286-01G-SX-A functions just like the equivalent Arista SFP-1G-SX transceiver module and is manufactured to meet or exceed Arista specifications. You can use this transceiver with any compatible Arista router, server or switch and receive the same performance as the SFP-1G-SX.
Hot-Swappable for Installation Without Network Interruption
This input/output device is fully hot-swappable, so you can install it without a potentially costly 1.25 Gbps network shutdown or device reboot. Just plug the SFP end of the transceiver into your Arista network device. The other end has an LC duplex connector to link with multimode fiber optic cable (sold separately).
Supports Digital Diagnostic Monitoring (DDM) for Real-Time Status Monitoring
DDM support lets you keep track of operating information in real time, such as transceiver temperature, input and output power and supply voltage.
Specifications
OVERVIEW
| UPC Code | 037332283979 |
| Brand Compatibility | Arista |
| Technology | Fiber; Multimode |
| Optical Mode | OM2 |
| Mode Type | Multimode |
CONNECTIONS
| Side A - Connector 1 | SFP (MALE) |
| Side B - Connector 1 | LC DUPLEX (MALE) |
| Connector Material | Zinc Alloy |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 0.70 x 3.10 x 5.70 |
| Shipping Weight (lbs.) | 0.11 |
| Unit Dimensions (hwd / in.) | 0.700 x 3.100 x 5.700 |
| Unit Weight (lbs.) | 0.1102 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 158°F (0° to 70°C) |
| Storage Temperature Range | -40° to 185°F (-40° to 85°C) |
| Relative Humidity | 5% to 95% RH, Non-Condensing |
COMMUNICATIONS
| Maximum Data Rate | 1.25 Gbps |
| Network Compatibility | 1 Gbps (Gigabit) |
| Wavelength | 830nm; 850nm; 860nm |
| Transmission Distance | 550 m |
FEATURES & SPECIFICATIONS
| Data Transfer Rate | 1.25 Gbps |
| Multi-Source Agreement (MSA) Compliant | Yes |
| Driver Required | No |
| Optical Port | LC |
STANDARDS & COMPLIANCE
| Product Certifications | EN 55032; IEC/EN 63000 |
| Product Compliance | CE (Europe); FCC Part 15 Class B (USA); RoHS; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images