Part Number: N286-01GLCLHSMD
- SFP transceiver module 100% compatible with Cisco’s equivalent module
- Provides 1 Gbps throughput up to 10 km (6.2 mi.) via singlemode fiber cabling
- LC duplex female connector supports 1000Base-LX/LH signal at 1310 nm wavelength
- Hot-swappable interface lets you install and uninstall without shutting down
- Supports DDM for monitoring temperature and other real-time operating parameters
- 3-year limited warranty
Features
System Requirements
- Cisco or other compatible network router, server or switch
Package Includes
- N286-01GLCLHSMD Cisco-Compatible GLC-LH-SMD SFP Transceiver
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332249289 |
| Brand Compatibility | Cisco |
CONNECTIONS
| Side A - Connector 1 | SFP (MALE) |
| Side B - Connector 1 | LC DUPLEX (FEMALE) |
PHYSICAL
| Unit Dimensions (hwd / in.) | 0.330 x 2.180 x 0.530 |
| Unit Weight (lbs.) | 0.064 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 158°F (0° to 70°C) |
| Storage Temperature Range | -40° to 185°F (-40° to 85°C) |
| Relative Humidity | 5% to 85% RH, Non-Condensing |
| Operating Temperature | 32 to 158 F (0 to 70 C) |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| Wavelength | 1310nm |
| Transmission Distance | 10 km |
FEATURES & SPECIFICATIONS
| Data Transfer Rate | 1 Gbps |
| Multi-Source Agreement (MSA) Compliant | Yes |
| Optical Port | LC |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N370-20M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 20 m (65 ft.) | |
| N370-50M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 50 m (164 ft.) |
Network Tools & Testers
| Model Number | Description | |
|---|---|---|
| P999-000 | ESD Anti-Static Wrist Strap Band with Grounding Wire |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images