Part Number: N286-01GLX-SLX
Adds a duplex LC female connector to your HP 10/100/1000 network equipment.
- Supports data transfer rates up to 1 Gbps
- Transmits up to 6 mi. (10 km) with 9/125 SMF cabling
- Supports digital diagnostic monitoring (DDM)
- Complies with MSA standards
- 100% compatible with HP networking hardware
- 3-year limited warranty
Overview
The N286-01GLX-SLX HP J4859C Compatible 1000Base-LX LC SFP Transceiver with a duplex LC female connector functions just like the HP J4859C transceiver module and is designed to operate with HP networking equipment. It also meets or exceeds the J4859C’s original specifications and complies with MSA (Multi-Source Agreement) standards.
This 1000Base-LX transceiver is fully hot-pluggable, so you can install it without shutting down the network or rebooting your device. It supports data transfer rates up to 1 Gbps with 1310 nm wavelength signaling. It transmits across six miles (10 kilometers) of 9/125 SMF cabling.
The N286-01GLX-SLX also supports DDM, so you can monitor optical output power, optical input power, temperature, laser bias current and transceiver supply voltage. It is electrical interface-compliant with SFF-8431 specification.
Features
- Hot-pluggable for installation without rebooting or shutting down
- Data transfer rates up to 1 Gbps
- Transmits up to 6 miles (10 km) with 9/125 SMF cabling
- Supports DDM
- Electrical interface-compliant with SFF-8431 specification
- 1310 nm wavelength signaling
Designed for Use with HP Networking Equipment
- Functionally equivalent to HP J4859C
- Meets or exceeds J4859C specs
- Complies with MSA standards
System Requirements
Package Includes
- N286-01GLX-SLX HP J4859C Compatible 1000Base-LX LC SFP Transceiver
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332197436 |
| Brand Compatibility | HP |
CONNECTIONS
| Side A - Connector 1 | SFP+ (MALE) |
| Side B - Connector 1 | LC DUPLEX (FEMALE) |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 1.10 x 3.60 x 4.60 |
| Shipping Weight (lbs.) | 0.10 |
| Unit Dimensions (hwd / in.) | 0.331 x 0.520 x 2.240 |
| Unit Weight (lbs.) | 0.05 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 158°F (0° to 70°C) |
| Storage Temperature Range | -40° to 185°F (-40° to 85°C) |
| Relative Humidity | 10% to 85% RH, Non-Condensing |
| Operating Temperature | 32 to 158 F (0 to 70 C) |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| Wavelength | 1310nm |
| Transmission Distance | 10 km |
FEATURES & SPECIFICATIONS
| Data Transfer Rate | 1 Gbps |
| Multi-Source Agreement (MSA) Compliant | Yes |
| Optical Port | LC |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N370-01M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 1M (3 ft.) | |
| N370-03M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 3M (10 ft.) | |
| N370-05M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 5M (16 ft.) | |
| N370-10M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 10M (33 ft.) | |
| N370-20M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 20 m (65 ft.) | |
| N370-50M | Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 50 m (164 ft.) |
Network Tools & Testers
| Model Number | Description | |
|---|---|---|
| P999-000 | ESD Anti-Static Wrist Strap Band with Grounding Wire |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images