Part Number: NGI-M08C2 TAA
Industrial-grade switch expands 1G Ethernet connectivity to factory floors and other environments with space constraints and wide temperature ranges.
- 8 auto-negotiable RJ45 and 2 GbE SFP ports connect devices over a LAN
- RJ45 ports can be repurposed as a console port for access to command line interface
- Industrial-grade switch supports operating temperature range of -40° to 75°C
- Easy-to-read LEDs indicate connection and activity status for each port
- CLI or web management allows monitoring and control of each connected device
- 3-year limited warranty
Features
8-Port Managed Gigabit Ethernet Switch Connects Your Network Devices to a LAN
This space-saving switch transmits data over a Gigabit Ethernet network. Eight auto-negotiating 10/100/1000 Mbps ports send data via Cat5e/6/6a cable only to the devices designated to receive it, which improves the efficiency and potential throughput of the network. The NGI-M08C2 also features two GbE SFP slots for uplinking data to other switches via optical fiber or copper. LEDs indicate when the switch is powered on and which Ethernet ports are showing activity.
Protective Metal Housing Built to Last in Harsh Environments
The compact NGI-M08C2 adds 10/100/1000 Mbps Gigabit Ethernet capacity to industrial automation, government, military, oil and gas, mining and outdoor applications, as well as other environments with space constraints and wide temperature ranges. The IP30 industrial-grade aluminum case withstands vibration, shock and free fall. It can also operate in extreme temperatures ranging from -40 to 75 degrees Celsius (-40 to 167 degrees Fahrenheit).
Monitors and Controls Devices via CLI and Web Configuration
The NGI-M08C2 supports MAC address auto-learning and auto-aging for efficient routing, as well as automatic MDI/MDI-X crossover detection for plug-and-play functionality. It also supports QoS, IGMP snooping, SFP DDMI and other device management features that fulfill the needs of high-performance managed industrial networks. IEEE 802.3x flow control allows smooth transmission of large files.
Works with the Most Popular Web Browsers
The NGI-M08C2 is browser-based and works independently from the connected computer's operating system. Because switch compatibility is based on common hardware standards, rather than system software dependencies, the NGI-M08C2 accommodates most platforms. Preferred web browsers include Google Chrome (on both Windows and macOS) and Microsoft Edge (Windows only).
Pre-Installed DIN Rail Clip Allows for Convenient Installation
The device may be DIN mounted using the pre-installed rail clip, which mounts firmly to any standard 35 mm DIN rail. Providing seamless operation in the event of power dips or failures, the switch features redundant 6-pin 24–48VDC terminal block power inputs to help prevent unnecessary downtime. When used with two power sources, the switch also supports alarm relay contacts that you can wire to your existing alarm circuit to notify you instantly when a power disruption occurs.
TAA-Compliant for GSA Schedule Purchases
The NGI-M08C2 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
| UPC Code | 037332266606 |
| Product Type | Managed Industrial Gigabit Ethernet Switch |
INPUT
| Maximum Input Amps Details | 0.4A |
| Voltage Compatibility (VDC) | 20-48 |
| Redundancy - Dual Power Inputs | No |
| Power Source | 6-Pin Terminal Block |
POWER
| Power Consumption (Watts) | 11.00 |
| Power Consumption Detail | 11W |
CONNECTIONS
| Number of Ports | 8 |
| Ports | 8 |
| Ports Detail | 8x 10/100/1000Mbps |
| SFP Uplink Ports | 2 |
| SFP Uplink Ports Detail | 2x 100Base-FX/1000Base-X |
| PoE Supported Ports | 0 |
| Network Switch Ports | (8) 10/100/1000 (RJ45); (2) Dedicated SFP |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | - PWR (Green ): for Power, -ALM (Red ): for PWR & RPS fails, -RPS (Green): for Power by terminal block RPS, -1000 1~8 th (Green): for Ethernet speed 1000Mbps, -LNK/ ACT 1~8 th (Green): for data transmitting/receiving, - SFP 9~10th (Green): for speeds at 1000Mbps |
PHYSICAL
| Primary Form Factor | DIN-Rail |
| Color | Black |
| Material of Construction | Metal Housing |
| Form Factors Supported | DIN-Rail Mountable |
| Shipping Dimensions (hwd / in.) | 2.44 x 9.17 x 7.20 |
| Shipping Weight (lbs.) | 1.54 |
| Unit Dimensions (hwd / in.) | 3.940 x 1.970 x 4.570 |
| Unit Weight (lbs.) | 1.23 |
ENVIRONMENTAL
| Operating Temperature Range | -40° to 167°F (-40° to 75°C) |
| Storage Temperature Range | -40° to 185°F (-40° to 85°C) |
| Relative Humidity | 5 to 95% (non-condensing) |
| Operating Elevation | 0-6562 ft. (0-2000 m) |
| ESD Protection | ±8kV air discharge/ ±4kV contact discharge |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| Network Compatibility Details | Auto-negotiable |
| Switching Capacity | 20Gbps |
| Switching Capacity Details | 1Gbps Per Port with Full Duplex |
FEATURES & SPECIFICATIONS
| Jumbo Frames | 10000 |
| Console Port | Yes |
| MAC Auto Learning | Yes |
| MAC Addresses | 8000 |
| RMON | Yes |
| SNMP | Yes |
| Storm Control | Yes |
| DHCP Snooping | Yes |
| Auto MDI/MDIX Crossover Detection | Yes |
| Fans (Type/Quantity) | Fanless |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); IEEE 802.1p Class of Service (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; IEEE 802.3z 1000Base-SX/LX; REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N320-02M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 2M (6 ft.) | |
| N320-05M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 5M (16 ft.) | |
| N320-10M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 10M (33 ft.) | |
| N520-06M | Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 6M (20 ft.) | |
| N520-10M | Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 10M (33 ft.) | |
| N520-20M | Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 20M (65 ft.) | |
| N820-03M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.) | |
| N820-10M | 10Gb/40Gb/100Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC), Aqua, 10M (32.8 ft.) | |
| N820-15M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 15M (50 ft.) |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Product Images