Part Number: N286-01GSX-MLC
Adds an LC female connector to your HP 10/100/1000 network equipment.
- Supports data transfer rates up to 1 Gbps
- Transmits up to 1,804 ft. (550 m) with 50/125 MMF cabling
- Transmits up to 722 ft. (220 m) with 62.5/125 MMF cabling
- Complies with MSA standards
- 100% compatible with HP networking hardware
- 3-year limited warranty
Overview
The N286-01GSX-MLC HP J4858C Compatible 1000Base-SX LC SFP Transceiver with an LC female connector functions just like the HP J4858C transceiver module and is designed to operate with HP networking equipment. It also meets or exceeds the J4858C’s original specifications and complies with MSA (Multi-Source Agreement) standards.
This 1000Base-SX transceiver is fully hot-pluggable, so you can install it without shutting down the network or rebooting your device. It supports data transfer rates up to 1 Gbps with 850 nm wavelength signaling. It transmits across 1,804 feet (550 meters) of 50/125 MMF cabling or 722 feet (220 meters) of 62.5/125 MMF cabling.
The N286-01GSX-MLC also supports digital diagnostics monitoring (DDM), so you can monitor optical output power, optical input power, temperature, laser bias current and transceiver supply voltage.
Features
- Hot-pluggable for installation without rebooting or shutting down
- Data transfer rates up to 1 Gbps
- Transmits up to 1,804 ft. (550 m) with 50/125 MMF cabling
- Transmits up to 722 ft. (220 m) with 62.5/125 MMF cabling
- 850 nm wavelength signaling
- Supports DDM
Designed for Use with HP Networking Equipment
- Functionally equivalent to HP J4858C
- Meets or exceeds J4858C specs
- Complies with MSA standards
System Requirements
Package Includes
- N286-01GSX-MLC HP J4858C Compatible 1000Base-SX LC SFP Transceiver
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332197443 |
| Brand Compatibility | HP |
CONNECTIONS
| Side A - Connector 1 | SFP+ (MALE) |
| Side B - Connector 1 | LC DUPLEX (FEMALE) |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 1.10 x 2.70 x 4.80 |
| Shipping Weight (lbs.) | 0.40 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Weight (lbs.) | 0.05 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 158°F (0° to 70°C) |
| Storage Temperature Range | -40° to 185°F (-40° to 85°C) |
| Relative Humidity | 5% to 95% RH, Non-Condensing |
| Operating Temperature | 32 to 158 F (0 to 70 C) |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| Wavelength | 850nm |
| Transmission Distance | 550 m |
FEATURES & SPECIFICATIONS
| Data Transfer Rate | 1 Gbps |
| Multi-Source Agreement (MSA) Compliant | Yes |
| Optical Port | LC |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Network Tools & Testers
| Model Number | Description | |
|---|---|---|
| P999-000 | ESD Anti-Static Wrist Strap Band with Grounding Wire |
Documents & Downloads
Product Literature
Product Images