Part Number: N785-INT-PSFP
Customizable media converter extends your copper Gigabit Ethernet network connection over fiber optic cable with the addition of PoE.
- Extends power (48 VDC) + data (1000 Mbps) to any edge PoE+ device
- Customizable SFP port supports both 1G singlemode and multimode transceivers
- RJ45 jack supports auto-MDI/MDIX to bridge various network devices
- LEDs indicate Ethernet and fiber link status at a quick glance
- Link fault pass through lets you quickly identify any faults in the connection
Features
Customizable Media Converter Extends Power and Data to a PoE+ Device via Fiber Cable
This economical unit converts a singlemode or multimode fiber optic signal to a copper Ethernet signal that extends both power (48 VDC) and 10/100/1000 Mbps Gigabit Ethernet up to 100 meters (328 feet) using Cat5e/6 cabling. The N785-INT-PSFP is ideal for providing power and data to PoE and PoE+ devices, such as security cameras, VoIP telephones, point-of-sale kiosks and access control devices.
Works in Tandem with N785-Series (Non-PoE) Media Converters
The N785-INT-PSFP lets you choose a transceiver that suits your system, while also delivering power to your PoE+ device (N286-01GSX-MDLC and N286-01GLX-SLX transceivers sold separately). It connects to a N785-Series non-PoE media converter using your choice of singlemode or multimode cabling.
Supports Power over Ethernet to Save You Money and Give You More Installation Choices
PoE saves you the expense and effort of purchasing, connecting and installing individual power supplies for each device. It also helps you install PoE devices in areas far away from AC outlets, such as poles or ceilings.
Supports Auto-Sensing of Network Speed and Other Advanced Functions
Monitoring and controlling your network nodes is easy with the N785-INT-PSFP’s advanced features, such as automatic network speed sensing, full/half-duplex auto-detection and automatic MDI/MDIX configuration. Six LEDs indicate the converter’s power, PoE, Ethernet network and fiber link statuses at a glance. Link fault pass through (LFP) monitors all ports to ensure link status remains active.
Completely Plug-and-Play with No Additional Software Required for Connection
The compact metal converter is easy to install and set up with no software or drivers required. The included power supply comes with four international power cables (North America, Europe, United Kingdom, Australia) for connecting to an AC outlet with no computer or other signal source needed.
System Requirements
- 10/100/1000 Mbps Gigabit Ethernet network
- Singlemode or multimode transceiver (such as N286-01GSX-MDLC or N286-01GLX-SLX)
- N785-Series media converter (without PoE)
Package Includes
- N785-INT-PSFP Gigabit SFP Fiber to Ethernet Media Converter
- External power supply (Input: 100-240V, 50/60 Hz, 1.5A; Output: 48V 1.25A)
- (4) International power cables (North America, Europe, U.K., Australia)
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332273031 |
| Product Type | Fiber to Ethernet |
| Mode Type | Multimode; Singlemode |
INPUT
| AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 5-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.5A |
| AC Power Adapter Output Specs (V / A) | 48V / 1.25A |
| AC Power Adapter Cord Length (ft.) | 3.61 |
| AC Power Adapter Cord Length (m) | 1.1 |
| Power Source | AC Adapter with detachable power cord |
POWER
| Power Source Type | AC Adapter with detachable power cord |
| AC Adapter | Input: 100–240V, 50/60 Hz, 1.5A; Output: 48V 1.25A |
| DC Barrel Plug | OD: 5.5 x 2.1 x 11mm, Positive Pin, Negative Sleeve |
CONNECTIONS
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | SFP (FEMALE) |
| PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
PHYSICAL
| Color | Black |
| Unit Dimensions (hwd / in.) | 0.980 x 2.760 x 3.740 |
| Unit Packaging Type | Box |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
| Relative Humidity | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit) |
| Transmission Distance | Depends on transceiver used |
| IEEE Standards Supported | 802.3; 802.3ab; 802.3af; 802.3at; 802.3u; 802.3z |
FEATURES & SPECIFICATIONS
| Data Transfer Rate | 1 Gbps; 10 Mbps; 100 Mbps |
| Working Mode | Full/Half Duplex |
| Auto MDIX Support | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | NOM (Mexico) |
| Product Compliance | RoHS; RoHS3; CE (Europe); REACH; UKCA; WEEE; FCC (USA) |
WARRANTY & SUPPORT
| Warranty Details | 2-YEAR LIMITED |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N001-025-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 25 ft. (7.62 m) | |
| N201-025-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) |
Transceiver Modules
| Model Number | Description | |
|---|---|---|
| N286-01GLX-SLX | HP J4859C Compatible SFP Transceiver, 1000Base-LX, DDM, Singlemode LC, 1310 nm, 10 km | |
| N286-01GSX-MDLC | Cisco-Compatible GLC-SX-MMD 1000Base-SX SFP Transceiver, DDM, Multimode LC, 850nm, 550M |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images