Part Number: N785-P01-LC-MM1
- Extends power (48 VDC) + data (1000 Mbps) to any edge PoE+ device
- Supports multimode fiber optic cable with LC connectors up to 550 m (1804 ft.)
- RJ45 jack supports auto-MDI/MDIZ to bridge various network devices
- Supports both full- and half-duplex operation
- Works in tandem with N785-001-LC-MM (sold separately)
- 2-year limited warranty
Features
System Requirements
- 10/100/1000 Mbps Gigabit Ethernet network
- Multimode LC fiber optic cabling up to 550 m (1804 ft.)
- N785-001-LC-MM media converter
Package Includes
- N785-P01-LC-MM1 Gigabit Multimode Fiber to Ethernet Extender
- External power supply with 3.6-ft. (1.09 m) cord and NEMA 5-15P plug (Input: 100-240V, 50/60 Hz, 1.5A; Output: 48V 1.25A)
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332236906 |
| Product Type | Fiber to PoE |
| Technology | Cat5/5e; Cat6; Cat6a; Multimode; PoE |
| Mode Type | Multimode |
DISPLAY
| Accessories (Included) | External Power Supply (Input: 100-240V, 50/60Hz, 1.5A; Output: 48V/1.25A) |
NETWORK
| Network Ports | RJ45 (FEMALE); LC (FEMALE) |
INPUT
| AC Power Adapter Plug(s) | NEMA 5-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.5A |
| AC Power Adapter Output Specs (V / A) | 48V / 1.25A |
| AC Power Adapter Cord Length (ft.) | 3.6 |
| AC Power Adapter Cord Length (m) | 1.1 |
POWER
| Power Source Type | AC Adapter with detachable power cord |
| AC Adapter | Input: 100-240V, 50/60Hz, 1.5A; Output: 48V, 1.25A |
| DC Barrel Plug | OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve |
CONNECTIONS
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | LC DUPLEX (FEMALE) |
| PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | PWR (Power LED), 1000M (UTP port speed LED), PoE (PoE status LED), SD (Fiber signal LED), L/A TP (UTP Port link status LED), L/A FP (Fiber port link status LED) |
PHYSICAL
| Color | Black |
| Power Cord Color | Black |
| Shipping Weight (lbs.) | 0.00 |
| Unit Dimensions (hwd / in.) | 0.980 x 3.740 x 2.760 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.44 |
| Housing | Metal |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
| Relative Humidity | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit) |
| Network Speed Details | 10 Mbps; 100 Mbps; 1000 Mbps |
| Wavelength | 850nm |
| Transmission Distance | 550 m |
| IEEE Standards Supported | 802.3; 802.3u; 802.3ab; 802.3z |
| Wavelength Division Multiplexing (WDM) | Yes |
FEATURES & SPECIFICATIONS
| Data Transfer Rate | 1 Gbps; 10 Mbps; 100 Mbps |
| Working Mode | Full/Half Duplex |
| Auto MDIX Support | Yes |
| Optical Port | LC |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | CCC; FCC; PSE; UL; cUL |
| Product Compliance | RoHS; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N001-025-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 25 ft. (7.62 m) | |
| N201-025-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) |