Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Industrial-grade switch expands Ethernet connectivity to factory floors and other environments with space constraints and wide temperature ranges.

  • 5 auto-negotiable RJ45 and 2 GbE SFP ports connect devices over a LAN
  • 4 PoE+ ports deliver up to 30W each with a 120W total PoE budget
  • Industrial-grade switch supports operating temperature range of -10° to 60°C
  • Plug-and-play operation with no software or configuration required before use
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

Features

5-Port Unmanaged Gigabit Ethernet Switch Connects Your Devices to a LAN
This space-saving Power over Ethernet (PoE) switch transmits both power and data over a Gigabit Ethernet network. Five auto-negotiating 10/100/1000 Mbps ports send data only to the devices designated to receive it, which improves the efficiency and potential throughput of the network. The NGI-U05C2POE4 also features two GbE SFP slots for uplinking data to other switches via optical fiber or copper.

PoE+ Ports Deliver Power to Devices Without Access to AC Outlets
This unmanaged switch features four PoE ports capable of powering compatible devices, such as cameras, sensors, clocks, digital signage and wireless access points, without the need to run separate power lines or install the devices near an AC outlet. The NGI-U05C2POE4 provides PoE+ compatibility up to 30W per PoE port and a PoE budget of 120W.

Ruggedized Metal Housing Built to Last in Harsh Environments
The compact NGI-U05C2POE4 adds 10/100/1000 Mbps Gigabit Ethernet capacity to your industrial and commercial applications, such as factory floors, warehouse operations and other environments with space constraints and wide temperature ranges. The industrial-grade high-strength case withstands vibration, shock and free fall. It can also operate in extreme temperatures ranging from -10 to 60 degrees Celsius (14 to 140 degrees Fahrenheit).

Unmanaged Switch Requires Little to No Configuration
Quickly connect your network devices with little to no configuration. LEDs indicate when the switch is powered on and which Ethernet ports are showing activity. The NGI-U05C2POE4 supports MAC address auto-learning and auto-aging for efficient routing, as well as automatic MDI/MDI-X crossover detection for plug-and-play functionality. IEEE 802.3x flow control allows smooth transmission of large files.

Works with the Most Popular Web Browsers
The NGI-U05C2POE4 is browser-based and works independently from the connected computer's operating system. Because switch compatibility is based on common hardware standards, rather than system software dependencies, the NGI-U05C2POE4 accommodates most platforms. Preferred web browsers include Google Chrome (on both Windows and macOS) and Microsoft Edge (Windows only).

Pre-Installed DIN Rail Clip Allows for Convenient Installation
The device may be DIN mounted using the pre-installed rail clip, which mounts firmly to any standard 35 mm DIN rail. Providing seamless operation in the event of power dips or failures, the switch features a 2-pin 24–57VDC terminal block power input to help prevent unnecessary downtime. Device power must be supplied by SELV circuit.

TAA-Compliant for GSA Schedule Purchases
The NGI-U05C2POE4 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • NGI-U05C2POE4 5-Port Unmanaged Industrial Gigabit Switch
  • DIN rail-mounting clip (pre-installed)
  • Owner's manual
TAA compliant RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332266026
Product TypeIndustrial-Grade Switch
INPUT
Maximum Input Amps DetailsMaximum of 6A
Voltage Compatibility (VDC)24-57
Power Source2-Pin Terminal Block
POWER
Power Consumption (Watts)14.00
Power Consumption Detail134w
CONNECTIONS
Number of Ports5
Ports5
Ports Detail

4 - RJ-45F (10/100/1000Mbps) with PoE+; 1- RJ-45F (10/100/1000Mbps)

SFP Uplink Ports2
SFP Uplink Ports Detail

2 - SFP (1000Base-X)

PoE Power Budget (Watts)120
PoE Port Description30W maximum per port
PoE Supported Ports4
Network Switch Ports(5) 10/100/1000 (RJ45)
PoE TypeType 2 PoE+ (30W, IEEE 802.3at)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators1- PWR(Green): for Power, 2- PoE1~4 (Green): for supplying power to PD device, 3- 1000(Green): for Ethernet speed 1000Mbps, 4- LNK/ACT(Green): for data transmitting/receiving, 5- SFP (Green): for data transmitting/receiving
PHYSICAL
Primary Form FactorDIN-Rail
ColorBlack
Material of ConstructionMetal casing
Form Factors SupportedDIN-Rail Mountable
Shipping Dimensions (hwd / in.)2.44 x 9.17 x 7.20
Unit Dimensions (hwd / in.)1.970 x 6.300 x 4.720
Unit Weight (lbs.)1.90
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-40° to 185°F (-40° to 85°C)
Relative Humidity5% to 95% (Non-Condensing)
Operating Elevation0-6562 ft. (0-2000 m)
ESD Protection±8kV air discharge / ±4kV contact discharge
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
Network Compatibility Details

Auto-negotiable

Switching Capacity14 Gbps
Switching Capacity Details1 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames10000
MAC Auto LearningYes
MAC Addresses8000
Storm ControlNo
Auto MDI/MDIX Crossover DetectionYes
Fans (Type/Quantity)Fanless
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); IEEE 802.1p Class of Service (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3at PoE+; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; IEEE 802.3z 1000Base-SX/LX; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

A Power over Ethernet (PoE) switch delivers both data and electrical power over standard Ethernet cables to powered devices. Find out more <ahref="https://assets.tripplite.com/brochure/faq-for-poe-industrial-switches.pdf">here.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Fiber Network Cables

  Model Number Description
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 2M (6 ft.) N320-02M N320-02M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 2M (6 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 5M (16 ft.) N320-05M N320-05M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 5M (16 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 10M (33 ft.) N320-10M N320-10M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 10M (33 ft.)
Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 6M (20 ft.) N520-06M N520-06M Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 6M (20 ft.)
Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 10M (33 ft.) N520-10M N520-10M Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 10M (33 ft.)
Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 20M (65 ft.) N520-20M N520-20M Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 20M (65 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.) N820-03M N820-03M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.)
10Gb/40Gb/100Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC), Aqua, 10M (32.8 ft.) N820-10M N820-10M 10Gb/40Gb/100Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC), Aqua, 10M (32.8 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 15M (50 ft.) N820-15M N820-15M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 15M (50 ft.)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.