Part Number: P007-006-15D
- Right-angle 5-15P plug allows easier connection in confined or hard-to-reach spaces
- Recommended for powering larger servers, laser printers and other network devices
- 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
- Computer power cable replaces or upgrades original manufacturer's power cord
- Thick 14 AWG wire gauge manages high power levels required for larger equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
| UPC Code | 037332241849 |
| Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
| Country/Region | North America |
INPUT
| Maximum Input Amps | 15 |
| Voltage Compatibility (VAC) | 125 |
CONNECTIONS
| Side A - Connector 1 | NEMA 5-15P - RIGHT ANGLE |
| Side B - Connector 1 | IEC-320-C13 |
PHYSICAL
| Plug Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | FT2 |
| Power Cord Jacket Type | SJT |
| Cable Outer Diameter (OD) | 9.2mm |
| Number of Conductors | 3 |
| Wire Gauge (AWG) | 14 |
| Cable Length (ft.) | 6 |
| Shipping Dimensions (hwd / in.) | 9.98 x 7.08 x 0.50 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 20% to 80% RH |
| Storage Humidity Range | 20% to 80% RH |
FEATURES & SPECIFICATIONS
| Angled Plug | Yes |
| High Voltage | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | cUL Listed; UL Listed |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images