Part Number: N286-01GTX
Adds a copper Gigabit Ethernet RJ45 connector to your 10/100/1000 network equipment. Complies with MSA (Multi-Sourcing Agreement) standards. 100% compatible with Cisco networking hardware.
- Supports data transfer rates up to 1 Gbps
- Auto-sensing RJ45 port with Auto MDI/MDI-X support
- Transmits up to 328.08-ft. (100 m) with RJ45 cabling
- Low EMI and power dissipation
- Supports up to 1.25 Gbps bi-direction communication
- 3-year limited warranty
Overview
The N286-01GTX Cisco GLC-T Compatible 1000Base-TX Copper RJ45 SFP Mini Transceiver with an RJ45 Ethernet connector functions just like the Cisco® GLC-T transceiver module and is designed to operate with Cisco networking equipment. It also meets or exceeds the GLC-T's original specifications and complies with MSA standards.
This 1000Base-TX copper transceiver is fully hot-pluggable, so you can install it without shutting down the network or rebooting your device. It supports data transfer rates up to 1 Gbps with auto-negotiation up to 328.08-ft. (100 m) and automatic MDI/MDI-X crossover support. Its metallic housing allows low EMI and power dissipation. It supports up to 1.25 Gbps bi-directional communication.
Features
- Hot-pluggable for installation without rebooting or shutting down
- Data transfer rates up to 1 Gbps
- Transmits up to 328.08-ft. (100 m) with RJ45 cabling
- 10/100/1000 auto-sensing RJ45 port with auto MDI/MDI-X support
- Metallic housing for low EMI and power dissipation
- Supports up to 1.25 Gbps bi-directional communication
Designed for Use with Cisco Networking Equipment
- Functionally equivalent to Cisco GLC-T
- Meets or exceeds GLC-T specs
- Complies with MSA standards
System Requirements
Package Includes
- N286-01GTX Cisco GLC-T Compatible 1000Base-TX Copper RJ45 SFP Mini Transceiver
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332197412 |
| Brand Compatibility | Cisco |
CONNECTIONS
| Side A - Connector 1 | SFP+ (MALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 1.10 x 2.20 x 4.80 |
| Shipping Weight (lbs.) | 0.20 |
| Unit Dimensions (hwd / in.) | 0.331 x 0.520 x 2.240 |
| Unit Weight (lbs.) | 0.05 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 158°F (0° to 70°C) |
| Storage Temperature Range | -40° to 185°F (-40° to 85°C) |
| Relative Humidity | 10% to 85% RH, Non-Condensing |
| Operating Temperature | 32 to 158 F (0 to 70 C) |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| Transmission Distance | 100 m |
FEATURES & SPECIFICATIONS
| Data Transfer Rate | 1 Gbps |
| Multi-Source Agreement (MSA) Compliant | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N201-001-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 1 ft. (0.31 m) | |
| N201-003-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 3 ft. (0.91 m) | |
| N201-005-GN | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Green, 5 ft. (1.52 m) | |
| N201-006-YW | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Yellow, 6 ft. (1.83 m) | |
| N201-010-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) | |
| N201-020-RD | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Red, 20 ft. (6.09 m) | |
| N201-050-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 50 ft. (15.24 m) | |
| N201-075-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 75 ft. (22.86 m) | |
| N201-100-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) |
Network Tools & Testers
| Model Number | Description | |
|---|---|---|
| P999-000 | ESD Anti-Static Wrist Strap Band with Grounding Wire |
Documents & Downloads
Product Literature
Product Images