Part Number: N484-12M12
- High Density Fiber Cassette for use with N484-00U and N484-01U chassis'
- 40Gb Pass-through Cassette, with (x12) 12-Fiber MTP/MPO connections ( Female )
- Guaranteed compatibility when used with recommended cabling
- Designed specifically for use with cables, such as the N842-, N844- and N845-Series cables
- Factory terminated connectors reduce the time and labor required of field connector terminations
- This product is covered by a Lifetime Limited Warranty (coverage details)
Important Note
Guaranteed compatibility when used with recommended cabling. Designed specifically for use with N842-, N844- and N845-Series cables.
Overview
The N484-12M12 is a high-density 40 Gb pass-through cassette, with (x12) 12-Fiber MTP/MPO connections. Designed specifically for use with N484-00U and N484-01U chassis. Up to four cassettes per N484-01U or one cassette per N484-00U. Each MTP/MPO connector is rated for up to 40 GbE, with an extremely low insertion loss of 0.35db, well under the IEEE 802.3ae maximum channel loss spec of <25db. Guaranteed compatibility when used with recommended cabling. Designed specifically for use with N842-, N844- and N845-Series cables. Installation is simple, with the cassette being easily installed or removed using screw tabs to lock or unlock it from the panel; no tools required. Furthermore, each cassette features factory-terminated connectors that reduce the time and labor required of field connector terminations. Cassette housing made with heavy-duty 1.0mm cold-rolled steel.
Features
- High Density Fiber Cassette for use with N484-00U and N484-01U chassis'
- 40 Gb Pass-through Cassette, with (x12) 12-Fiber MTP/MPO connections
- Max insertion loss of 0.35dB falls well under the IEEE 802.3ae maximum channel loss spec of <25dB
- Guaranteed compatibility when used with recommended cabling
- Designed specifically for use with cables, such as the N842-, N844- and N845-Series cables
- Installation is simple, with the cassette being easily installed or removed using screw tabs to lock or unlock it from the panel; no tools required
- Factory terminated connectors reduce the time and labor required of field connector terminations
- Housing made of heavy duty, 1.0mm Cold Rolled Steel
- Includes dust caps for unused ports
System Requirements
- Guaranteed compatibility when used with recommended cabling
- Designed specifically for use with N842-, N844- and N845-Series cables
Package Includes
- N484-12M12 40GbE Pass-Through Cassette - (x12) 12-Fiber MTP/MPO ( Female )
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332187215 |
| Technology | Fiber |
CONNECTIONS
| Number of Ports | 12 |
| Side A - Connector 1 | 12F MTP/MPO (FEMALE) |
| Side B - Connector 1 | 12F MTP/MPO (FEMALE) |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 2.36 x 7.90 x 1.46 |
| Shipping Weight (lbs.) | 0.49 |
| Unit Dimensions (hwd / in.) | 1.200 x 5.120 x 4.700 |
| Unit Weight (lbs.) | 0.3 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 122°F (-20° to 50°C) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N844-01M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.) | |
| N844-02M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.) | |
| N844-03M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.) | |
| N844-05M-12-P | MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.) | |
| N844-10M-12-P | MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (33 ft.) |
Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- N484-Series High-Density Copper/Fiber Cassette Solution
https://tripplite.eaton.com/video/n484-series-high-density-copper-fiber-cassette-solution/91921 - Modular Fiber Patch Panels
https://tripplite.eaton.com/video/modular-fiber-patch-panels/136134
Product Images