Product Status Current Model Number: N484-01U-MINI
Enclosure Mini Panel for 4 Copper/Fiber Cassettes, 1U
Warranty
This product is covered by a Lifetime Limited Warranty (coverage details)Create a Support Ticket
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
Fiber Network Infrastructure
| Model Number | Description | |
|---|---|---|
| N484-12LC | 10GbE Pass-Through Cassette - (x12) LC Duplex | |
| N484-12M12 | 40Gb Pass-Through Cassette - (x12) 12-Fiber MTP/MPO ( Female ) | |
| N484-12M24 | 100Gb/120Gb Pass-Through Cassette - (x12) 24-Fiber MTP/MPO ( Female ) | |
| N484-12RJ | Cat6a Pass-Through Cassette - (x12) RJ45 | |
| N484-1M24-LC12 | 100Gb/120Gb to10Gb Breakout Cassette, 24-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex | |
| N484-2M12-LC12 | 40Gb to 10Gb Breakout Cassette, (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to ( x12 ) LC Duplex | |
| N484-2M24-6M12 | 100Gb/120Gb to 40Gb Breakout Cassette, (x2) 24-Fiber MTP/MPO (Male with Pins) to (x6) 12-Fiber MTP/MPO (Male with Pins) |