Part Number: N484-1M24-LC12
- High Density Fiber Cassette for use with N484-00U and N484-01U chassis'
- 100/120Gb to 10Gb Breakout Cassette, with (x12) LC connections to a 24-Fiber MTP/MPO connection ( Male w/Pins )
- 24-Fiber MTP port designed for 100GBASE-SR10, CFP, CXP, Parallel Optics connectivity
- Guaranteed compatibility when used with recommended cabling
- Cassette designed specifically for use with cables, such as the N820-, N821-, and N846-Series cables
- Complies with IEEE 802.3ae (10GbE) and ANSI T11.2 (Fibre Channel) requirements
- Max insertion loss of 0.35dB falls well under the IEEE 802.3ae maximum channel loss spec of <25dB
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N484-1M24-LC12 is a high-density 100/120 Gb to 10 Gb Breakout Cassette with (x12) LC connections to a 24-Fiber, OM4, MTP/MPO connection. For use with N484-00U and N484-01U chassis. You can connect up to four cassettes per N484-01U or one per N484-00U. Supports 100/120 GbE, internally using OM4 fiber optic cable, with an extremely low insertion loss of 0.35db that is well under the IEEE 802.3ae maximum channel loss spec of <25db. Effectively trunks 24-fibers between IDFs and MDFs with a single 24-fiber MTP/MPO cable, breaking out to (x12) LC Duplex fiber connections. 24-fiber MTP port designed for 100GBASE-SR10, CFP, CXP, Parallel Optics connectivity. Guaranteed compatibility when used with recommended cabling. Cassette designed specifically for use with N820-, N821-, and N846-Series cables. Installation is simple, with the cassette being easily installed or removed using screw tabs to lock or unlock it from the panel; no tools required. Furthermore, each cassette features factory-terminated connectors that reduce the time and labor required of field connector terminations. Cassette housing made with heavy-duty 1.0mm cold-rolled steel.
Features
- High Density Fiber Cassette for use with N484-00U and N484-01U chassis'
- 100/120Gb to 10 Gb Breakout Cassette, with (x12) LC connections to a 24-Fiber OM4 MTP/MPO connection
- 24-Fiber MTP port designed for 100 GbASE-SR10, CFP, CXP, Parallel Optics connectivity
- Guaranteed compatibility when used with recommended cabling
- Cassette Designed specifically for use with N820-, N821-, and N846-Series cables
- Complies with IEEE 802.3ae (10 GbE) and ANSI T11.2 (Fibre Channel) requirements
- Max insertion loss of 0.35dB falls well under the IEEE 802.3ae maximum channel loss spec of <25dB
- Housing made of heavy duty, 1.0mm Cold Rolled Steel
- Includes dust caps for unused ports
System Requirements
- 24-Fiber MTP port designed for 100GBASE-SR10, CFP, CXP, Parallel Optics connectivity
- Guaranteed compatibility when used with recommended cabling
- Cassette designed specifically for use with N820-, N821-, and N846-Series cables
Package Includes
- N484-1M24-LC12 100/120Gb to 10Gb Breakout Cassette, 24-Fiber OM4 MTP/MPO to (x12) LC Duplex
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332187178 |
| Technology | Multimode |
CONNECTIONS
| Number of Ports | 12 |
| Side A - Connector 1 | 24F MTP/MPO (MALE) |
| Side B - Connector 1 | LC DUPLEX (FEMALE) |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 5.91 x 7.68 x 1.57 |
| Shipping Weight (lbs.) | 0.84 |
| Unit Dimensions (hwd / in.) | 1.200 x 3.500 x 4.700 |
| Unit Weight (lbs.) | 0.7 |
ENVIRONMENTAL
| Operating Temperature Range | -4° to 122°F (-20° to 50°C) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |
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
Product Videos
- N484-Series High-Density Copper/Fiber Cassette Solution
https://tripplite.eaton.com/video/n484-series-high-density-copper-fiber-cassette-solution/91921 - Modular Fiber Patch Panels
https://tripplite.eaton.com/video/modular-fiber-patch-panels/136134
Product Images